12V24V/48V Automotive 3-Phase universal BLDC Motor Gate Driver IC MOTIX™ TLE9140EQW for diverse voltage applications ranging from 8V~72V
Open online SPICE simulator circuit link: atv_pwm_three_phase_motor_driver_TLE9140EQW_test_setup.TSC
Automotive 12V24V/48V 3-Phase universal BLDC Motor Gate Driver IC MOTIX™
TLE9140EQW for diverse voltage applications ranging from 8V~72V
GP_TCCP=3
GP_TBLK=3
GP_TFVDS=0
GP_IG_SEL=0
GP_IPRECHG_T=0
GP_IPRECHG=40
GP_ICHG_T=0
GP_ICHG=35
GP_ICHGM=30
GP_IPOSTCHG=63
GP_IPREDISCHG_T=0
GP_IPREDISCHG=40
GP_IDISCHG=35
GP_IDISCHGM=30
GP_IHOLD=0
GP_IDISCHG_ST=15
This device is a 48 V MOSFET gate driver compatible with general microcontrollers and MOTIXTM MCU to drive max.
3 half-bridges in 24 V/48 V platform. It provides protection features and the possibility to use the diagnosis features integrated
in the MOTIXTM MCU.
The new Infineon MOTIX™ TLE9140EQW BLDC gate driver is the right product to design exactly these applications in 8V to 72V
systems. The IC also perfectly complements MOTIX™ MCU TLE987x (e.g. TLE9877/ TLE9879) products allowing a scalable inverter
solution from 8 – 72V to maximize HW and SW re-use. Furthermore, the innovative and small TS-DSO-32 packing allows for space and
weight reduction on the PCB, which enables designing cost competitive application solutions.
Gate Driver
Other circuits
Product Info: IPB320N20N3-G
Product Info: TLE9140EQW
Technical Assistance