48 V Automotive two channel Smart High Side MOSFET Gate Driver IC EiceDRIVER™ 2ED4820-2M with common drain, High Side current sense
Open online SPICE simulator circuit link: atv_48VDC_2ED4820_EM_Common_drain_with_high_side_current_sense.tsc
48 V Automotive two channel Smart High Side MOSFET Gate Driver IC
EiceDRIVER™ 2ED4820-2M with common drain, High Side current sense
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: 1s0p footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
{ Adapt the simulation model to your application by changing parameters values }
{ Number of Thermal Model }
THERMAL_MODEL := 1;
{ Ambient Temperature }
Tamb := 25;
{ SPI Register[bits] }
CSAG := 101;
OCTH := 10;
VDSB_SS := 1;
VDSA_SS := 1;
VDSTH_B := 111;
VDSTH_A := 111;
MOSBLK_B := 0;
MOSBLK_A := 0;
MOSFLT_B := 1;
MOSFLT_A := 1;
VBATUVARST := 0;
VBATOUVARST := 0;
The 2ED4820-EM is a smart high-side N-channel MOSFET Gate driver with two outputs
controlled via SPI. The integrated powerful charge pump allows external MOSFETs to stay
continuously on. Thanks to the enhanced turn-on and turn-off ability of the driver the
number of MOSFETs could be easily scaled up to manage large currents in the order
of several hundred amps while ensuring a fast switch on and off. The MOSFETs could
be controlled in a back-to-back configuration either common mode or common source.
The integrated current sense amplifier supports high-side and even low-side current
measurement with a dedicated monitoring output. The 2ED4820-EM comes along with
several latching failure detections, to implement protections for the external MOSFETs,
the load, and the power source. Parameters can be adjusted by SPI; monitoring data,
configuration, warning, and failure detection registers can be read.
Product info: 2ED4820-EM
Other circuits
Technical Assistance
Product info: IAUT300N08S5N012
Gate Driver Finder