KIT_AURIX_TC223_TRB

The KIT _AURIX_TC223_TRB  is a versatile tool, providing quick access to the capabilities of TriCore's powerful architecture. The evaluation board also includes several sets of development tools, which are stored on the included Evaluation Board CD-ROM. The Evaluation Board allows easily the development of TriCore applications with the corresponding tools.

Order Nr.: KITAURIXTC223TRBTOBO1
MCU Derivate: :  TC22xL
CPU Clock: 133 MHz

Buy online

Including:

- Evaluation Board (TriBoard)
- USB cable
- Power Supply
- Extension Board
- Free TriCore Entry Tool Chain
- Getting Started, first 3 steps to
   - install the tools
   - set up your hardware
   - write, compiler and debug your first program

 

Multiple on-chip memories:

- All embedded NVM and SRAM are ECC protected
- 1 Mbyte Program Flash Memory (PFLASH)
- 96 Kbyte Data Flash Memory (DFLASH) usable for EEPROM emulation
- 512 Kbyte Memory EEPROM Emulation Memory (EMEM)
- Boot ROM (BROM)
- 88 Kbyte Data Scratch-Pad RAM (DSPR)
- 8 Kbyte Instruction Scratch-Pad RAM (PSPR)
- 8 Kbyte Instruction Cache (ICACHE)

 

On Board Interfaces:

- Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 10-pin header for DAP
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- Four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- Optional ETK connector