PG-BGA-165-806 | FBGA-165 (51-85165)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 165 |
Version | 806 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16.993 |
Body Width (mm) | 14.986 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1050 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-BGA-165-806_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 117 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TRAY, FBGA 17X15 MM
Share 03_00 | Nov 17, 2021 | PDF | 335 kb
-
TRAY, FBGA 17X15 MM (KOSTAT)
Share 01_00 | Nov 16, 2021 | PDF | 452 kb
-
PG-BGA-165-806_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 105 kb
Footprint
-
PG-BGA-165-806_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 210 kb
Products
Product Families
Support