P/PG-DSO

Plastic (Green) Dual Small Outline Package

Download Spreadsheet

Package Type Weight (in grams) Tube Tape and Reel
descendingascending descendingascending descendingascending descendingascending
P/PG-DSO-6-1, -2 0.10
P/PG-DSO-8-1, -4, -5 0.1
P/PG-DSO-8-2 0.15
P/PG-DSO-8-3, -6, -7, -8, -10, -13, -15, -18, -19, -20, -23 (SO-8/SO-8 dual) 0.15
P/PG-DSO-8-16, -17, -24, -25, -28, -31, -33, -36 0.086
P/PG-DSO-8-27 0.08  
P/PG-DSO-12-2, -3, -6 0.40
P/PG-DSO-12-4, -5, -8, -11, -12, -16 0.40  
P/PG-DSO-14-1, -22, -30, -31, -32, -35, -36, -37 0.137
P/PG-DSO-14-2 0.10
P/PG-DSO-14-3, -8, -9, -11, -14, -23, -24 (SO-14) 0.20
P/PG-DSO-14-13, -19 0.20
P/PG-DSO-14-33,-40,-43
P/PG-DSO-16-1 0.10
P/PG-DSO-16-3, -5 0.20
P/PG-DSO-16-4 0.50
P/PG-DSO-16-6, -10 (SO-16) 0.46
P/PG-DSO-16-9, -11, -12 0.20
P/PG-DSO-20-1, -6, -7, -9, -14, -15, -17, -18, -21, -31, -32, -35, -36, -42, -43, -45, -55 (SO-20) 0.53
P/PG-DSO-20-5 1.70
P/PG-DSO-20-10, -12, -13, -16, -33, -34, -37, -48, -50 0.53
P/PG-DSO-20-24 1.70
P/PG-DSO-20-27, -30 1.70  
P/PG-DSO-20-63    
P/PG-DSO-24-1, -3, -8, -9, -13, -15, -16 (SO-24) 0.70
P/PG-DSO-24-10 0.70  
P/PG-DSO-28-1, -6, -7, -9, -11, -13, -14, -16, -17, -18, -19, -21, -22, -23, -24, -26, -27, -29, -30, -31, -32 0.77
P/PG-DSO-28-3 0.90
P/PG-DSO-28-20 0.77
P/PG-DSO-32-1 (SO-32) 0.90
P/PG-DSO-32-2 1.00
P/PG-DSO-36-5 1.94
P/PG-DSO-36-10, -12, -15, -16, -21, -23, -26, -27 1.94
P/PG-DSO-36-20, -29, -34 0.60  
P/PG-DSO-36-24, -38, -41, -42, -50 0.59  
P/PG-DSO-36-25, -28, -36 0.622