| Package Type | Weight (in grams) | Tube |
|---|---|---|
| P/PG-TO220-2-2 (TO-220 with decapped middle leg) | 1.50 | |
| P/PG-TO220-3-1 (TO-220 3pin) | 1.80 | |
| P/PG-TO220-3-21 | ||
| P/PG-TO220-3-31 (TO-220 FullPAK) | 1.80 | |
| P/PG-TO220-3-32 | 1.80 | |
| P/PG-TO220-3-33 | 1.80 | |
| P/PG-TO220-3-34 | 1.80 | |
| P/PG-TO220-3-46 | 1.50 | |
| P/PG-TO220-5-3 | 2.00 | |
| P/PG-TO220-5-11 | 2.10 | |
| P/PG-TO220-5-12 | 2.10 | |
| P/PG-TO220-5-13 | ||
| P/PG-TO220-5-43 | 2.00 | |
| P/PG-TO220-5-59 | 2.00 | |
| P/PG-TO220-6-3 | 2.10 | |
| P/PG-TO220-6-46 (TO-220-6-46 ISODRAIN) | 2.10 | |
| P/PG-TO220-6-47 (TO-220-6-47 ISODRAIN) | 2.10 | |
| P/PG-TO220-7-3 | 2.10 | |
| P/PG-TO220-7-11 | 2.10 | |
| P/PG-TO220-7-12 | 2.10 | |
| P/PG-TO220-7-13 | 2.10 | |
| P/PG-TO220-7-230 | 1.50 |