IR HiRel, an Infineon Technologies company, offers industry-leading commercial space solutions for low Earth orbit (LEO) and medium Earth orbit (MEO) missions for mega satellite constellations. We are proud to announce that our radiation tolerant N-channel MOSFETs have won a prestigious Gold-Level Innovators Award from Military + Aerospace Electronics. This recognition validates our commitment to delivering high performance and highly reliable rad hard and rad tolerant semiconductor solutions for mission critical space applications.

Our N-channel MOSFETs are specifically designed to meet the requirements of short-term, 2-5 year, LEO and MEO missions, especially in power related applications, such as power condition units, power distribution units, and DC-DC converters. The N-channel field-effect transistors (FETs) boast a list of competitive advantages. They are single event effects (SEE) tolerant with an LET of 46 MeV∙cm²/mg and a total ionizing dose (TID) of 30 krad(Si). Our patented CoolMOS™ super-junction technology enables our FETs to offer fast switching capabilities. With two voltage options at 60 V and 150 V and surface mount plus through hole packaging options, the N-channel FETs meet common bus voltage requirements and design needs.

No matter your commercial space mission, our N-channel MOSFETs support a wide range of applications. Both qualified to the automotive standard (AEC-Q101) and featuring a temperature range of 40°C to +125°C, our N-channel FETs provide our customers with the competitive edge they need to succeed in the NewSpace market.

Military Aerospace Electronics Innovators Award 2024
Military Aerospace Electronics Innovators Award 2024
Military Aerospace Electronics Innovators Award 2024