This board features XDP730-001, a digital eFuse integrating a XDP™ hot-swap controller, current sensor, and low RDS(on) OptiMOS™ FET with up to 30 A continuous current carrying capability into a single package.

Potential applications are AI server cards, 48 V/54 V servers and data centers, 24 V/48 V industrial systems, power supplies and network routers and switches. 

  • Input voltage range 7 VDC - 80 VDC
  • Current rating 30 A/eFuse (total 90 A)
  • Integrated 100 V MOSFET, RDS(on) 1.5 mΩ
  • Integrated current sense
  • Auxiliary: on-board 3.3 V/5 V bias
  • Communication interface: I2C/PMBus
  • Analog current & voltage monitoring
  • Current sharing to achieve higher IOUT
  • Evaluation of 3/2/1 eFuse(s) in parallel
  • Port for XDP™ designer dongle
  • Configurable 3.3 V/5 V bias
  • On-board I2C pull-ups
EVAL_XDP730-001
EVAL_XDP730-001
EVAL_XDP730-001