This board features XDP720-001 (with PMBus®) and/or XDP721-001/XDP722-001 (without PMBus®), a digital eFuse integrating a hot-swap controller, current sensor, and low RDS(on) OptiMOS™ FET with up to 20 A continuous current carrying capability.

Potential applications are (AI) base boards, fan tray/control applications, 48 V/54 V servers and data centers, power distribution systems, and power supplies. 

  • Input voltage range 7 VDC - 80 VDC
  • Current rating 20 A/eFuse (total 40 A)
  • Integrated 100 V MOSFET, RDS(on) 3.2 mΩ
  • Integrated current sense
  • Auxiliary: on-board 3.3 V/5 V bias
  • Communication: I2C/PMBus (XDP720 only)
  • Analog current & voltage monitoring
  • Current sharing to achieve higher IOUT
  • Evaluate XDP720/721/722 or combinations
  • Port for XDP™ designer dongle
  • Configurable 3.3 V/5 V bias
  • On-board I2C pull-ups
EVAL_XDP730-001
EVAL_XDP730-001
EVAL_XDP730-001