Sep 16, 2026
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
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Overview
Infineon's highly integrated XENSIV™ 60 GHz mmWave radar sensors offer advance sensing capabilities with high precision and low power consumption. Their small form factor enables contactless sensing features for a wide range of applications from simple motion detection and presence sensing to people tracking, gesture control, or vital signs sensing such as heart and respiration rates.
Key Features
- Small form factor
- Extremely low power consumption
- Highly integrated MMICs
- Antennas in Package (AIP)
- High sensitivity
- High accuracy
- High resolution
- High bandwidth for FMCW operations
Applications
Products
About
Thanks to their small form factor and low power consumption, Infineon’s XENSIV™ 60 GHz radar sensor solutions bring innovative, intuitive sensing capabilities in applications such as short-range localization in surveillance, lighting, and smart home devices.
XENSIV™ 60 GHz radar sensor is also used for vital sign tracking in various fields, including consumer electronics, healthcare, driver assistance, and industrial applications.
All 60 GHz radar sensors are optimized in size and come with Antennas-in-Package (AIP).
XENSIV™ 60 GHz Doppler sensors:
- BGT60LTR11AIP: 1 Tx (transmitter), 1 Rx (receiver) – Enables fully autonomous radar sensing
- BGT60LTR11SAIP: 1 Tx, 1 Rx – Down-specified and most cost-effective variant of BGT60LTR11AIP
- BGT60LTR11BAIP: 1 Tx, 1 Rx – Japanese variant of BGT60LTR11AIP
XENSIV™ 60 GHz FMCW sensors:
- BGT60UTR11AIP: 1 Tx, 1 Rx – Smallest 60 GHz sensor AIP in the market
- BGT60TR13C: 1 Tx, 3 Rx – Well-established AIP sensor with angular information
- Highest sensitivity: Detect human presence without visible movement to the human eye, and measure heartbeat and respiration rate remotely, providing valuable insights into human health.
- Lowest power consumption: Operate at less than 1 mW of power consumption, depending on the adjustable duty cycle.
- High accuracy: Achieve the best accuracy to measure distance, speed, and direction of motion with our radar technology.
- High resolution: Enable object distinction of closely spaced objects with our FMCW radar sensors, supporting a bandwidth of up to 5.6 GHz.
- Small form-factor: Integrate into devices and systems with tight spaces, thanks to our compact design with Antennas-in-Package (AIP).
- Advanced use cases: Ideal for gesture control, vital sensing, or material detection, XENSIV™ radar sensors for IoT offer a range of advanced use cases.
XENSIV™ 60 GHz radar sensors for IoT are transforming various industries, including consumer electronics, industrial, and mobile applications, with their advanced sensing capabilities.
- Smart home: Various smart home devices such as thermostats, room air conditioners, smart appliances, smart speakers, smart door locks, and smart lighting utilize 60 GHz radar sensors for human presence detection to activate certain functionalities.
- Smart TVs and monitors: 60 GHz radar sensors can detect the presence or absence of people, enabling smart TVs and monitors to adjust their brightness and functionality accordingly, reducing energy consumption.
- Healthcare: 60 GHz radar sensors can monitor vital signs, such as heart and respiratory rates, and track sleep quality, providing valuable insights into human health and enabling early detection of health issues.
- Security: With their high sensitivity to movement, 60 GHz radar sensors are ideal for motion detection, activating alarm systems, surveillance cameras, and smart doorbells.
- Robotics: 60 GHz radar sensors can be used in robotic applications for obstacle avoidance, material detection, and localization, enabling robots to navigate and interact with their environment more effectively.
Discover our expert-led webinars and online trainings, designed to help you master the fundamentals of radar sensors and their practical applications in IoT.
Our online resources cover a wide range of topics, from theory to real-world implementation, to help you stay up to date with the latest advancements in the fast-paced industry of IoT.
Check out our curated online content and stay ahead in the world of radar sensors:
Thanks to their small form factor and low power consumption, Infineon’s XENSIV™ 60 GHz radar sensor solutions bring innovative, intuitive sensing capabilities in applications such as short-range localization in surveillance, lighting, and smart home devices.
XENSIV™ 60 GHz radar sensor is also used for vital sign tracking in various fields, including consumer electronics, healthcare, driver assistance, and industrial applications.
All 60 GHz radar sensors are optimized in size and come with Antennas-in-Package (AIP).
XENSIV™ 60 GHz Doppler sensors:
- BGT60LTR11AIP: 1 Tx (transmitter), 1 Rx (receiver) – Enables fully autonomous radar sensing
- BGT60LTR11SAIP: 1 Tx, 1 Rx – Down-specified and most cost-effective variant of BGT60LTR11AIP
- BGT60LTR11BAIP: 1 Tx, 1 Rx – Japanese variant of BGT60LTR11AIP
XENSIV™ 60 GHz FMCW sensors:
- BGT60UTR11AIP: 1 Tx, 1 Rx – Smallest 60 GHz sensor AIP in the market
- BGT60TR13C: 1 Tx, 3 Rx – Well-established AIP sensor with angular information
- Highest sensitivity: Detect human presence without visible movement to the human eye, and measure heartbeat and respiration rate remotely, providing valuable insights into human health.
- Lowest power consumption: Operate at less than 1 mW of power consumption, depending on the adjustable duty cycle.
- High accuracy: Achieve the best accuracy to measure distance, speed, and direction of motion with our radar technology.
- High resolution: Enable object distinction of closely spaced objects with our FMCW radar sensors, supporting a bandwidth of up to 5.6 GHz.
- Small form-factor: Integrate into devices and systems with tight spaces, thanks to our compact design with Antennas-in-Package (AIP).
- Advanced use cases: Ideal for gesture control, vital sensing, or material detection, XENSIV™ radar sensors for IoT offer a range of advanced use cases.
XENSIV™ 60 GHz radar sensors for IoT are transforming various industries, including consumer electronics, industrial, and mobile applications, with their advanced sensing capabilities.
- Smart home: Various smart home devices such as thermostats, room air conditioners, smart appliances, smart speakers, smart door locks, and smart lighting utilize 60 GHz radar sensors for human presence detection to activate certain functionalities.
- Smart TVs and monitors: 60 GHz radar sensors can detect the presence or absence of people, enabling smart TVs and monitors to adjust their brightness and functionality accordingly, reducing energy consumption.
- Healthcare: 60 GHz radar sensors can monitor vital signs, such as heart and respiratory rates, and track sleep quality, providing valuable insights into human health and enabling early detection of health issues.
- Security: With their high sensitivity to movement, 60 GHz radar sensors are ideal for motion detection, activating alarm systems, surveillance cameras, and smart doorbells.
- Robotics: 60 GHz radar sensors can be used in robotic applications for obstacle avoidance, material detection, and localization, enabling robots to navigate and interact with their environment more effectively.
Discover our expert-led webinars and online trainings, designed to help you master the fundamentals of radar sensors and their practical applications in IoT.
Our online resources cover a wide range of topics, from theory to real-world implementation, to help you stay up to date with the latest advancements in the fast-paced industry of IoT.
Check out our curated online content and stay ahead in the world of radar sensors:
Share in WeChat
Scan the QR code with your WeChat App to share this page.