- PSOC™ Control C3 Arm® Cortex®-M33
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
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
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
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 16, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 16, 2026
Browse by category
Automotive MOSFET
Wide range of Automotive MOSFETs (30 V – 300 V, 600 V - 800 V) in a variety of robust packages for automotive applications - qualified beyond AEC-Q101
Dual MOSFETs
N-channel and P-channel dual MOSFETs: Incorporating two MOSFETs into a single package
MOSFET (Si & SiC) Modules
Power MOSFET modules in different technologies (Si &SiC) qualified for wide variety industrial and automotive applications
N-channel depletion mode MOSFET
Depletion tpye MOSFETs are in an on-state at zero voltage of gate-to-source (VGS), normally-on. This makes them a perfect constant current source.
N-channel MOSFETs
Benefit from best-in-class MOSFETs – OptiMOS™ and StrongIRFET™ (low- and medium-voltage MOSFETs) and CoolMOS™ (high-voltage MOSFETs)
N-channel MOSFETs Subfamilies
P-channel MOSFETs
Simplify design complexities with Infineon's P-channel MOSFETs for low- and medium-power applications
Silicon carbide CoolSiC™ MOSFETs
Silicon carbide CoolSiC™ MOSFETs solutions are the next essential step towards an energy-smart world
Silicon carbide CoolSiC™ MOSFETs Subfamilies
Small signal/small power MOSFET
-250 V to -12 V small signal P-channel MOSFETs and 20 V to 600 V small signal N-channel MOSFETs for automotive, industrial, and consumer applications
Small signal/small power MOSFET Subfamilies
About
Power MOSFETs are designed to operate at voltages up to 1 kV (or 2 kV for SiC) and deliver high-speed switching and extended efficiency. This technology is fundamental to a broad spectrum of applications, including consumer electronics, power supplies, DC-DC converters, motor controllers, RF applications, transportation technology, and automotive electronics.
As the world's leading manufacturer and supplier with over 40 years of excellence in power MOSFETs, Infineon offers an extensive portfolio for all segments. Infineon’s latest-generation high-power MOSFETs deliver exceptional performance, further improve efficiency, and optimize thermal performance and EMI behavior.
Uncover reliable, superior-quality MOSFETs specifically designed to meet the diverse needs of designers and power electronics manufacturers across a variety of applications.
Infineon, the world's largest manufacturer of power semiconductor components, offers the widest and most versatile portfolio of MOSFETs:
- OptiMOS™ and StrongIRFET™: low- and medium-voltage power MOSFETs with best-in-class Figure-Of-Merit
- CoolMOS™: pioneering Superjunction (SJ) MOSFET technology
- CoolSiC™: fast-switching Silicon Carbide MOSFETs with low RDS(on)
The automotive MOSFET products, qualified for AEC-Q101 and beyond, ensure exceptional performance based on Infineon's leading MOSFET technology, superior quality, and robust packaging.
Explore how you can deliver highly efficient solutions for electric power processing across a variety of applications with Infineon's power MOSFET product portfolio.
Infineon's OptiMOS™ power MOSFETs ensure ultra-low switching losses in power supply applications, improving efficiencies in hard-switching applications. The portfolio, including the industry’s best Figure-Of-Merit (FOM), enables increased power density, reduced costs, and highest reliability.
The robust StrongIRFET™ power MOSFETs ensure efficiency for applications demanding high energy efficiency and compact design such as power tools, light EVs, drones, and e-bikes. Its excellent performance, avalanche protection, and reduced costs, make it ideal for DC-DC converters.
The CoolMOS™ superjunction technology enables efficient power supplies for AC-DC applications requiring high-voltage blocking capability and fast switching with low losses for consumer, industrial, and automotive applications, including servers, telecom infrastructure, solar, EV charging, DC-DC converters, and more. CoolMOS™ devices cater to applications in various topologies, ranging from flyback to totem-pole PFC and resonant converters.
CoolSiC™ devices offer unparalleled switching, conduction and thermal performance, resulting in the most dense, robust, and cost-effective high-power converters.
Power MOSFETs are integral to numerous industrial applications, and Infineon delivers advanced solutions to meet all requirements. Infineon’s pioneering CoolSiC™, CoolMOS™, OptiMOS™, and StrongIRFET™ power MOSFETs consistently exceed the highest quality and performance expectations in key specifications for power system designs.
Gain competitive advantages with the versatile portfolio of industrial MOSFETs:
- Optimize overall system costs by reducing the size of passive components or the number of phases in multiphase converters
- Enhance efficiency by minimizing power losses across all load conditions
- Save space with the smallest packages or through system-in-package (SiP) solutions
- Limit the EMIs in the system, streamlining the design process and minimizing the filters
Infineon's portfolio of automotive-qualified power MOSFETs combines leading Silicon (Si) and Silicon Carbide (SiC) technologies with robust packages, delivering superior performance and exceptional reliability. The diverse range of automotive-qualified MOSFET packages deliver high current and offer benchmark quality in voltages ranging from 20 V to 800 V. Furthermore, the best-in-class RDS(on) performance assures increased system efficiency.
Choose products from Infineon's portfolio of power MOSFETs for automotive applications to benefit from:
- A stable supply chain, proven quality, and expert support
- Top-side-cooled package options in the Q-DPAK, TOLT, SSO10T
- The highest currents in HDSOP, TOLL and sTOLL packages
- The smallest form factor available in the 5x6 mm half-bridge configuration
- Lowest switching and conduction power losses for increased thermal system reliability in all packages
- Robust packages for effortless process handling
All Infineon automotive-qualified MOSFETs uphold the highest possible quality standards, exceeding the AEC-Q101 requirements.
Power MOSFETs are designed to operate at voltages up to 1 kV (or 2 kV for SiC) and deliver high-speed switching and extended efficiency. This technology is fundamental to a broad spectrum of applications, including consumer electronics, power supplies, DC-DC converters, motor controllers, RF applications, transportation technology, and automotive electronics.
As the world's leading manufacturer and supplier with over 40 years of excellence in power MOSFETs, Infineon offers an extensive portfolio for all segments. Infineon’s latest-generation high-power MOSFETs deliver exceptional performance, further improve efficiency, and optimize thermal performance and EMI behavior.
Uncover reliable, superior-quality MOSFETs specifically designed to meet the diverse needs of designers and power electronics manufacturers across a variety of applications.
Infineon, the world's largest manufacturer of power semiconductor components, offers the widest and most versatile portfolio of MOSFETs:
- OptiMOS™ and StrongIRFET™: low- and medium-voltage power MOSFETs with best-in-class Figure-Of-Merit
- CoolMOS™: pioneering Superjunction (SJ) MOSFET technology
- CoolSiC™: fast-switching Silicon Carbide MOSFETs with low RDS(on)
The automotive MOSFET products, qualified for AEC-Q101 and beyond, ensure exceptional performance based on Infineon's leading MOSFET technology, superior quality, and robust packaging.
Explore how you can deliver highly efficient solutions for electric power processing across a variety of applications with Infineon's power MOSFET product portfolio.
Infineon's OptiMOS™ power MOSFETs ensure ultra-low switching losses in power supply applications, improving efficiencies in hard-switching applications. The portfolio, including the industry’s best Figure-Of-Merit (FOM), enables increased power density, reduced costs, and highest reliability.
The robust StrongIRFET™ power MOSFETs ensure efficiency for applications demanding high energy efficiency and compact design such as power tools, light EVs, drones, and e-bikes. Its excellent performance, avalanche protection, and reduced costs, make it ideal for DC-DC converters.
The CoolMOS™ superjunction technology enables efficient power supplies for AC-DC applications requiring high-voltage blocking capability and fast switching with low losses for consumer, industrial, and automotive applications, including servers, telecom infrastructure, solar, EV charging, DC-DC converters, and more. CoolMOS™ devices cater to applications in various topologies, ranging from flyback to totem-pole PFC and resonant converters.
CoolSiC™ devices offer unparalleled switching, conduction and thermal performance, resulting in the most dense, robust, and cost-effective high-power converters.
Power MOSFETs are integral to numerous industrial applications, and Infineon delivers advanced solutions to meet all requirements. Infineon’s pioneering CoolSiC™, CoolMOS™, OptiMOS™, and StrongIRFET™ power MOSFETs consistently exceed the highest quality and performance expectations in key specifications for power system designs.
Gain competitive advantages with the versatile portfolio of industrial MOSFETs:
- Optimize overall system costs by reducing the size of passive components or the number of phases in multiphase converters
- Enhance efficiency by minimizing power losses across all load conditions
- Save space with the smallest packages or through system-in-package (SiP) solutions
- Limit the EMIs in the system, streamlining the design process and minimizing the filters
Infineon's portfolio of automotive-qualified power MOSFETs combines leading Silicon (Si) and Silicon Carbide (SiC) technologies with robust packages, delivering superior performance and exceptional reliability. The diverse range of automotive-qualified MOSFET packages deliver high current and offer benchmark quality in voltages ranging from 20 V to 800 V. Furthermore, the best-in-class RDS(on) performance assures increased system efficiency.
Choose products from Infineon's portfolio of power MOSFETs for automotive applications to benefit from:
- A stable supply chain, proven quality, and expert support
- Top-side-cooled package options in the Q-DPAK, TOLT, SSO10T
- The highest currents in HDSOP, TOLL and sTOLL packages
- The smallest form factor available in the 5x6 mm half-bridge configuration
- Lowest switching and conduction power losses for increased thermal system reliability in all packages
- Robust packages for effortless process handling
All Infineon automotive-qualified MOSFETs uphold the highest possible quality standards, exceeding the AEC-Q101 requirements.
Documents
Documents
Design resources
Shorten design-in time with our development tools
Explore our cutting-edge boards & designs
Start your designs with our ready-to-use solutions