- Automotive Ethernet Bridges
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
- PSRAM (Pseudostatic RAM)
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
- Power MOSFETs
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
- High Reliability Discrete
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
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Information and Communication Technology
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
- Adapters and chargers
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
- Industrial robots system solutions for Industry 4.0
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
- Data center and AI data center solutions
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
- Solid-state circuit breaker
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
- E-bike solutions
- Two- & three-wheeler solutions
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
- Data center and AI data center solutions
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
- Industrial robots system solutions for Industry 4.0
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker
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
- Adapters and chargers
- Automotive LED lighting systems
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- PoE power sourcing equipment (PSE)
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
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
Business & Financial Press
Feb 23, 2026
Business & Financial Press
Feb 19, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
Business & Financial Press
Feb 23, 2026
Business & Financial Press
Feb 19, 2026
Overview
The 600 V CoolMOS™ CFD7 SJ MOSFET is Infineon’s high voltage superjunction MOSFET technology with an integrated fast body diode, completing the CoolMOS™ 7 series. The CFD7 is the successor to the CoolMOS™ CFD2 SJ MOSFET family and comes with a reduced gate charge (Qg), improved turn-off behavior, and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.
Key Features
- Ultra-fast body diode
- Smallest reverse recovery charge
- Highest dV/dt and di/dt ruggedness
- Lowest FOM RDS(on) x Qg and Eoss
Applications
Products
About
The world‘s best Qrr got even better! The CoolMOS™ CFD7 is the successor to the CoolMOS™ CFD2 family. CFD7 comes with reduced gate charge (Qg), improved turn-off behavior, and a reverse recovery charge (Qrr ) of up to 69 percent lower compared to the competition, as well as the lowest reverse recovery time (Trr) in the market. Due to these features, CoolMOS™ CFD7 offers the highest efficiency and best-in-class reliability in soft switching topologies such as LLC and ZVS phase-shift full-bridge.
In addition, CoolMOS™ CFD7 enables higher power density - thanks to its optimized RDS(on). All together, this latest fast body diode series brings clear benefits compared to competitor offerings by combining the advantages of a fast switching technology with superior commutation ruggedness without sacrificing easy implementation in the design-in process.
The flagship CoolMOS™ 7 devices from Infineon come with a broad and granular portfolio of RDS(on) ranging from 18 mOhm to 360 mOhm. The devices are packaged in nine different through-hole and surface-mount versions suitable for this power range, including the latest top-side cooling Q-DPAK.
The application measurements illustrate that the features of the latest CoolMOS™ CFD7 SJ MOSFET family result in significant efficiency improvements in resonant switching topologies. CoolMOS™ CFD7 offers up to 1.45 percent increased energy efficiency over the main competition on the market and exceeds the requirements of the targeted applications.
The world‘s best Qrr got even better! The CoolMOS™ CFD7 is the successor to the CoolMOS™ CFD2 family. CFD7 comes with reduced gate charge (Qg), improved turn-off behavior, and a reverse recovery charge (Qrr ) of up to 69 percent lower compared to the competition, as well as the lowest reverse recovery time (Trr) in the market. Due to these features, CoolMOS™ CFD7 offers the highest efficiency and best-in-class reliability in soft switching topologies such as LLC and ZVS phase-shift full-bridge.
In addition, CoolMOS™ CFD7 enables higher power density - thanks to its optimized RDS(on). All together, this latest fast body diode series brings clear benefits compared to competitor offerings by combining the advantages of a fast switching technology with superior commutation ruggedness without sacrificing easy implementation in the design-in process.
The flagship CoolMOS™ 7 devices from Infineon come with a broad and granular portfolio of RDS(on) ranging from 18 mOhm to 360 mOhm. The devices are packaged in nine different through-hole and surface-mount versions suitable for this power range, including the latest top-side cooling Q-DPAK.
The application measurements illustrate that the features of the latest CoolMOS™ CFD7 SJ MOSFET family result in significant efficiency improvements in resonant switching topologies. CoolMOS™ CFD7 offers up to 1.45 percent increased energy efficiency over the main competition on the market and exceeds the requirements of the targeted applications.