- New space
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
32-bit TriCore™ AURIX™ – TC2xx
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
32-bit TriCore™ AURIX™ – TC3xx
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
- OPTIREG™ linear voltage regulators (LDO)
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
- High-voltage solid-state power distribution
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
Nov 17, 2025
Business & Financial Press
Nov 12, 2025
Quarterly Report
Nov 12, 2025
Business & Financial Press
Nov 06, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 17, 2025
Business & Financial Press
Nov 12, 2025
Quarterly Report
Nov 12, 2025
Business & Financial Press
Nov 06, 2025
Overview
Infineon's CoolSiC™ Schottky Diodes 650 V deliver high price-performance ratio, leveraging advanced silicon carbide production facilities, a solid track record, utmost quality, and a very granular product portfolio. CoolSiC™ Schottky diodes 650 V G5 comes with improved system efficiency complementing Infineon’s 600 V and 650 V CoolMOS™ 7 superjunction MOSFET families.
Key Features
- Lowest VF=1.25 V
- Best-in-class (Qc x VF)
- No reverse recovery charge
- High dV and dt ruggedness
Applications
Compare families
Products
About
With more compact designs and thin wafer technology, CoolSiC™ Schottky diodes Generation 5 complement our 650 V CoolMOS™ superjunction MOSFET families, satisfying application requirements of 650 V solutions. CoolSiC™ Schottky diodes G5 convince with better efficiency compared to silicon diode alternatives.
CoolSiC™ Schottky diodes 650 V G5 comes with improved system efficiency complementing Infineon’s 600 V and 650 V CoolMOS™ 7 superjunction MOSFETs families.
The CoolSiC™ Schottky diode 650 V G5 is the leading-edge technology from Infineon for the SiC Schottky barrier diodes, fully leveraging all advantages of SiC over silicon. An Infineon-proprietary innovative soldering process is combined with a more compact design, thin wafer technology, and a novel Schottky metal system.
The result is a family of products with improved efficiency over all load conditions, resulting from the best-in-class figure of merit (Qc x VF). CoolSiC™ G5 diodes complement Infineon’s CoolMOS™ 7 and CoolSiC™ families, meeting the most stringent application requirements in the voltage range up to 650 V.
The lowest VF: 1.5 V leads to improved system efficiency over all load conditions for telecom and servers.
Best-in-class figure of merit (Qc x VF) permits increased system power density for solar.
No reverse recovery charge enables reduced cooling requirements and increased system reliability for PC power.
Temperature-independent switching behavior up to 175 degrees facilitates extremely fast switching for lighting, TV, and drives.
With more compact designs and thin wafer technology, CoolSiC™ Schottky diodes Generation 5 complement our 650 V CoolMOS™ superjunction MOSFET families, satisfying application requirements of 650 V solutions. CoolSiC™ Schottky diodes G5 convince with better efficiency compared to silicon diode alternatives.
CoolSiC™ Schottky diodes 650 V G5 comes with improved system efficiency complementing Infineon’s 600 V and 650 V CoolMOS™ 7 superjunction MOSFETs families.
The CoolSiC™ Schottky diode 650 V G5 is the leading-edge technology from Infineon for the SiC Schottky barrier diodes, fully leveraging all advantages of SiC over silicon. An Infineon-proprietary innovative soldering process is combined with a more compact design, thin wafer technology, and a novel Schottky metal system.
The result is a family of products with improved efficiency over all load conditions, resulting from the best-in-class figure of merit (Qc x VF). CoolSiC™ G5 diodes complement Infineon’s CoolMOS™ 7 and CoolSiC™ families, meeting the most stringent application requirements in the voltage range up to 650 V.
The lowest VF: 1.5 V leads to improved system efficiency over all load conditions for telecom and servers.
Best-in-class figure of merit (Qc x VF) permits increased system power density for solar.
No reverse recovery charge enables reduced cooling requirements and increased system reliability for PC power.
Temperature-independent switching behavior up to 175 degrees facilitates extremely fast switching for lighting, TV, and drives.