- PSRAM (Pseudostatic RAM)
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
High-side switches
- Overview
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- Classic PROFET™ 12V | Automotive smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- 12 V high-side switches
- 24 V high-side switches
- 48 V high-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Information and Communication Technology
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
- Data center and AI data center solutions
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
- Data center and AI data center solutions
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
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
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
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
Overview
CoolSiC™ Schottky diode 2000 V, enables a transition to higher power levels with minimized power losses, which can be achieved through increased DC link voltage. It’s the first discrete silicon carbide diode on the market with a breakdown voltage of 2000 V.
Key Features
- No reverse recovery current
- No forward recovery
- High surge current capability
- Temp. independent switch behavior
- Low forward voltage
- Tight forward voltage distribution
- Specified dv/dt ruggedness
- .XT interconnection technology
Applications
Products
About
The CoolSiC™ Schottky diode 2000 V G5 family allows developers to achieve higher power levels in their applications with only half the component count of 1200 V solutions. This simplifies the overall design and enables a smooth transition from multi-level topologies to 2-level topologies.
The product family is suitable for applications with DC link voltages up to 1500 VDC and offers current ratings from 10 to 80 A.
The 2000 V diode family is a perfect match for the CoolSiC MOSFETs 2000 V in the TO-247Plus-4 HCC package and is ideal for higher DC link voltage applications such as in solar and EV charging applications.
The CoolSiC™ Schottky diode 2000 V G5 family incorporate important key benefits, e.g. the high DC-link systems up to 1500 VDC, minimized conduction losses, no reverse recovery current, high power with half the part count, topology simplification and increased reliability.
The CoolSiC™ Schottky diode 2000 V G5 family allows developers to achieve higher power levels in their applications with only half the component count of 1200 V solutions. This simplifies the overall design and enables a smooth transition from multi-level topologies to 2-level topologies.
The product family is suitable for applications with DC link voltages up to 1500 VDC and offers current ratings from 10 to 80 A.
The 2000 V diode family is a perfect match for the CoolSiC MOSFETs 2000 V in the TO-247Plus-4 HCC package and is ideal for higher DC link voltage applications such as in solar and EV charging applications.
The CoolSiC™ Schottky diode 2000 V G5 family incorporate important key benefits, e.g. the high DC-link systems up to 1500 VDC, minimized conduction losses, no reverse recovery current, high power with half the part count, topology simplification and increased reliability.