- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet: Powering smart vehicles
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
- New space
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
32-bit TriCore™ AURIX™ – TC2xx
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
32-bit TriCore™ AURIX™ – TC3xx
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
- OPTIREG™ linear voltage regulators (LDO)
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
-
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Load Guard 12V | Automotive smart high-side switch
- PROFET™ Wire Guard 12V | Automotive smart high-side switch
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
- High-voltage solid-state power distribution
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
Nov 06, 2025
Business & Financial Press
Nov 05, 2025
Business & Financial Press
Oct 16, 2025
Business & Financial Press
Oct 15, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 06, 2025
Business & Financial Press
Nov 05, 2025
Business & Financial Press
Oct 16, 2025
Business & Financial Press
Oct 15, 2025
Overview
PSOC™ 4000T microcontrollers extend the PSOC™ 4 product family of Arm® Cortex®-M0+ based microcontrollers with advanced HMI capabilities. PSOC™ 4000T is equipped with Multi-Sense, a comprehensive sensing solution that integrates Infineon's 5th Generation CAPSENSE™, inductive sensing, liquid level sensing and CAPSENSE™ Hover touch. Infineon's 5th Gen CAPSENSE™ technology offers 10x higher SNR and 10x lower power consumption.
Key Features
- 48 MHz Arm® Cortex®-M0+ CPU
- Up to 64 KB flash, up to 8 KB SRAM
- 5th generation CAPSENSE™
- 16 self/64 mutual-capacitive inputs
- Up to 8 inductive inputs
- High resolution liquid level sensing
- CAPSENSE™ Hover touch
- Operating voltage: 1.71 V to 5.5 V
- Deep sleep mode at 6 µA
- Active touch detection at 200 µA
- 2 16-bit TCPWM, 2 serial blocks
- Up to 21 I/O
Applications
Compare families
Products
About
The PSOC™ 4000T MCU has an Arm® Cortex®-M0+ CPU and features Infineon’s 5th generation high-performance CAPSENSE™ capacitive sensing along with inductive sensing, liquid level sensing and CAPSENSE™ hover touch.
The 5th gen CAPSENSE™ technology provides 10x higher SNR (signal-to-noise ratio) performance with 10x lower consumption than previous generations of CAPSENSE™.
The PSOC™ 4000T inductive sensing is based on differential and ratio-metric sensing architecture, providing wide flexibility on both sensor inductance and sensor operating frequency.
The PSOC™ 4000T microcontrollers' liquid level sensing technology eliminates the need for contact with the liquid, works in noisy environments, and can detect different liquids and reject foam and residue.
The PSOC™ 4000T family provides an easy upgrade path for PSOC™ 4000 and PSOC™ 4000S based designs to utilize the advanced 5th generation CAPSENSE™ via software and package compatibility. PSOC™ 4000T series enables a variety of applications including wearables, hearables, home appliances, small kitchen appliances, coffee machines and others.
Ultra-low power:
One of the industry’s first always-on touch sensing features enables HMI operation with very low active and standby power consumption, enabling longer battery life on battery-powered products such as wearables and hearables.
Signal-to-noise ratio:
Best-in-class signal-to-noise ratio improves reliability, provides a seamless user experience, a faster refresh rate, and optimizes average power consumption.
Liquid tolerance: Reliable operation under wet and high moisture conditions prevents false activation from a variety of liquids, including highly conductive salty water.
Multi-sense:
Supports a combination of multiple sensing methods and a variety of user interfaces such as touch, slider, force-touch, proximity, finger-tracking, metal touch, hover touch. The Multi-Sense can also be used to design a high resolution liquid level sensor
Advanced proximity interface:
Long distance proximity detection up to 30 cm, proximity sensing with directivity, and proximity gestures through configurable gesture control.
- GET the PSOC™ 4000T CAPSENSE™ kit (CY8CPROTO-040T) to kickstart your capacitive sensing project.
- GET the PSOC™ 4000T Multi-Sense kit (CY8CPROTO-040T-MS) to develop your next inductive sensing, liquid level sensing or hover touch application.
- Download ModusToolbox™ software
- Read our application note: AN79953 getting started with PSOC™ 4
- Learn earn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
- Achieve the lowest power capacitive sensing with our AN234231 application note
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
The PSOC™ 4000T MCU has an Arm® Cortex®-M0+ CPU and features Infineon’s 5th generation high-performance CAPSENSE™ capacitive sensing along with inductive sensing, liquid level sensing and CAPSENSE™ hover touch.
The 5th gen CAPSENSE™ technology provides 10x higher SNR (signal-to-noise ratio) performance with 10x lower consumption than previous generations of CAPSENSE™.
The PSOC™ 4000T inductive sensing is based on differential and ratio-metric sensing architecture, providing wide flexibility on both sensor inductance and sensor operating frequency.
The PSOC™ 4000T microcontrollers' liquid level sensing technology eliminates the need for contact with the liquid, works in noisy environments, and can detect different liquids and reject foam and residue.
The PSOC™ 4000T family provides an easy upgrade path for PSOC™ 4000 and PSOC™ 4000S based designs to utilize the advanced 5th generation CAPSENSE™ via software and package compatibility. PSOC™ 4000T series enables a variety of applications including wearables, hearables, home appliances, small kitchen appliances, coffee machines and others.
Ultra-low power:
One of the industry’s first always-on touch sensing features enables HMI operation with very low active and standby power consumption, enabling longer battery life on battery-powered products such as wearables and hearables.
Signal-to-noise ratio:
Best-in-class signal-to-noise ratio improves reliability, provides a seamless user experience, a faster refresh rate, and optimizes average power consumption.
Liquid tolerance: Reliable operation under wet and high moisture conditions prevents false activation from a variety of liquids, including highly conductive salty water.
Multi-sense:
Supports a combination of multiple sensing methods and a variety of user interfaces such as touch, slider, force-touch, proximity, finger-tracking, metal touch, hover touch. The Multi-Sense can also be used to design a high resolution liquid level sensor
Advanced proximity interface:
Long distance proximity detection up to 30 cm, proximity sensing with directivity, and proximity gestures through configurable gesture control.
- GET the PSOC™ 4000T CAPSENSE™ kit (CY8CPROTO-040T) to kickstart your capacitive sensing project.
- GET the PSOC™ 4000T Multi-Sense kit (CY8CPROTO-040T-MS) to develop your next inductive sensing, liquid level sensing or hover touch application.
- Download ModusToolbox™ software
- Read our application note: AN79953 getting started with PSOC™ 4
- Learn earn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
- Achieve the lowest power capacitive sensing with our AN234231 application note
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.