- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
Browse by category
PSOC™ Control C3 Entry Line
Unlock high-efficiency motor control and digital power conversion with PSOC™ Control C3 Entry Line
PSOC™ Control C3 Main Line
Unlock real-time control and increased system efficiency
PSOC™ Control C3 Performance Line
Experience best-in-class system performance through high control loop frequency, accuracy and system efficiency
About
PSOC™ Control C3 is a family of high-performance Arm Cortex-M33 microcontrollers for motor control and power conversion applications. This family addresses the need for increased system efficiency, reliability, and flexibility, as well as higher standards for functional safety and security.
It enables designers to innovate, solve complex design problems and get their products to market faster than ever before. Typical applications include HVAC, home appliances, robotics, telecom and server power supplies, light electric vehicle chargers, solar inverters, and industrial automation.
PSOC™ Control C3 microcontrollers enable real-time control with:
- High-performance 12-bit 12-MSPS SAR ADC
- Built-in 16-channel sample-and-hold functions
- Feature-rich timer/counter/PWM (TCPWM) blocks
Designers can select products with or without the CORDIC math coprocessor depending on their requirements. The upocoming PSOC™ Control C3 Performance line is equipped with even more sophisticated peripherals, being an excellent fit for demanding applications
PSOC™ Control's unique ADCs allow idle sampling to boost system performance by minimizing time delay between sampling and conversion. With less than 80 picoseconds of resolution, the TCPWM provides clean signal generation and allows system in-cycle control of up to 200 kHz switching frequency, the PSOC Control C3 Performance line will enable in-cycle control with MHz switching frequencies . Being wide bandgap ready, PSOC™ Control enables high system efficiency with lower conduction and switching losses. Industrial-ready peripherals reduce the total system costs.
PSOC™ Control Main and Entry Lines are PSA Certified™ Level 2. With crypto accelerator, TrustZone, and secure key storage, it enables secure on-site and cloud-based designs. The upcoming PSOC™ Control C3 Performance line offers advanced security, PSA L3 certification in progress, and Post-Quantum Cryptography compliance. For critical applications, robust safety is ensured with features such as Class B/SIL 2 safety libraries.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
PSOC™ Control C3 is a family of high-performance Arm Cortex-M33 microcontrollers for motor control and power conversion applications. This family addresses the need for increased system efficiency, reliability, and flexibility, as well as higher standards for functional safety and security.
It enables designers to innovate, solve complex design problems and get their products to market faster than ever before. Typical applications include HVAC, home appliances, robotics, telecom and server power supplies, light electric vehicle chargers, solar inverters, and industrial automation.
PSOC™ Control C3 microcontrollers enable real-time control with:
- High-performance 12-bit 12-MSPS SAR ADC
- Built-in 16-channel sample-and-hold functions
- Feature-rich timer/counter/PWM (TCPWM) blocks
Designers can select products with or without the CORDIC math coprocessor depending on their requirements. The upocoming PSOC™ Control C3 Performance line is equipped with even more sophisticated peripherals, being an excellent fit for demanding applications
PSOC™ Control's unique ADCs allow idle sampling to boost system performance by minimizing time delay between sampling and conversion. With less than 80 picoseconds of resolution, the TCPWM provides clean signal generation and allows system in-cycle control of up to 200 kHz switching frequency, the PSOC Control C3 Performance line will enable in-cycle control with MHz switching frequencies . Being wide bandgap ready, PSOC™ Control enables high system efficiency with lower conduction and switching losses. Industrial-ready peripherals reduce the total system costs.
PSOC™ Control Main and Entry Lines are PSA Certified™ Level 2. With crypto accelerator, TrustZone, and secure key storage, it enables secure on-site and cloud-based designs. The upcoming PSOC™ Control C3 Performance line offers advanced security, PSA L3 certification in progress, and Post-Quantum Cryptography compliance. For critical applications, robust safety is ensured with features such as Class B/SIL 2 safety libraries.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community