Dec 03, 2025
Business & Financial Press
Dec 02, 2025
Business & Financial Press
Nov 17, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 04, 2025
Business & Financial Press
Dec 03, 2025
Business & Financial Press
Dec 02, 2025
Business & Financial Press
Nov 17, 2025
Our EiceDRIVER™ gate driver family includes isolated gate driver ICs, level shift gate driver ICs, and non-isolated gate driver ICs optimized for high-voltage and low-voltage MOSFETs in all applications.
- Low undervoltage lockout (UVLO)
- Fast propagation delay
- Integrated bootstrap diode
- High-driving current protection
- Overcurrent protection
Products
About
Gate driver ICs are available in different configurations and offer features like low undervoltage lockout (UVLO) option for MOSFETs (5 V), fast propagation delay, integrated bootstrap diode with SOI technology, high-driving current, and overcurrent protection. These features are very important when driving MOSFETs, especially for applications like PFC, switch mode power supplies (SMPS), battery powered application, computing, motor control and drives, lighting, and solar micro inverter.
We also offer automotive-qualified gate driver ICs. The trend towards greater efficiency in automotive applications also concerns electric motors. Applications such as power steering, HVAC compressors, and engine cooling fans will be controlled by electronic motors in the future. The configurable, H-bridge and three-phase automotive gate driver ICs can be combined with automotive MOSFETs to provide the power and efficiency these systems demand.
Every switch needs a driver, the right driver makes a difference. Download our Gate Driver Selection Guide now.
Unlock the full potential of your MOSFET-based applications with our versatile EiceDRIVER™ gate driver family. Our comprehensive range encompasses isolated gate driver ICs, level shift gate driver ICs, and non-isolated gate driver ICs, optimized for both high-voltage and low-voltage MOSFETs. With features like low undervoltage lockout (UVLO) specifically designed for MOSFETs (5 V), fast propagation delay, integrated bootstrap diode utilizing SOI technology, high-driving current, and overcurrent protection, our gate drivers ensure reliable and efficient MOSFETs operations. They are perfect for diverse applications such as PFC, switch mode power supplies (SMPS), battery-powered systems, computing, motor control and drives, lighting, and solar microinverters. Additionally, our automotive-qualified gate driver ICs meet the demand for enhanced efficiency in automotive applications, enabling precise control of electric motors in power steering, HVAC compressors, and engine cooling fans. Experience the power, efficiency, and versatility of our gate drivers for MOSFETs, revolutionizing your power electronic systems.
The trend towards greater efficiency in automotive applications also concerns electric motors. Applications such as power steering, HVAC compressors, and engine cooling fans will be controlled by electronic motors in the future. The configurable, H-bridge, and three-phase automotive gate driver ICs can be combined with automotive MOSFETs to provide the power and efficiency these systems demand.
Gate driver ICs are available in different configurations and offer features like low undervoltage lockout (UVLO) option for MOSFETs (5 V), fast propagation delay, integrated bootstrap diode with SOI technology, high-driving current, and overcurrent protection. These features are very important when driving MOSFETs, especially for applications like PFC, switch mode power supplies (SMPS), battery powered application, computing, motor control and drives, lighting, and solar micro inverter.
We also offer automotive-qualified gate driver ICs. The trend towards greater efficiency in automotive applications also concerns electric motors. Applications such as power steering, HVAC compressors, and engine cooling fans will be controlled by electronic motors in the future. The configurable, H-bridge and three-phase automotive gate driver ICs can be combined with automotive MOSFETs to provide the power and efficiency these systems demand.
Every switch needs a driver, the right driver makes a difference. Download our Gate Driver Selection Guide now.
Unlock the full potential of your MOSFET-based applications with our versatile EiceDRIVER™ gate driver family. Our comprehensive range encompasses isolated gate driver ICs, level shift gate driver ICs, and non-isolated gate driver ICs, optimized for both high-voltage and low-voltage MOSFETs. With features like low undervoltage lockout (UVLO) specifically designed for MOSFETs (5 V), fast propagation delay, integrated bootstrap diode utilizing SOI technology, high-driving current, and overcurrent protection, our gate drivers ensure reliable and efficient MOSFETs operations. They are perfect for diverse applications such as PFC, switch mode power supplies (SMPS), battery-powered systems, computing, motor control and drives, lighting, and solar microinverters. Additionally, our automotive-qualified gate driver ICs meet the demand for enhanced efficiency in automotive applications, enabling precise control of electric motors in power steering, HVAC compressors, and engine cooling fans. Experience the power, efficiency, and versatility of our gate drivers for MOSFETs, revolutionizing your power electronic systems.
The trend towards greater efficiency in automotive applications also concerns electric motors. Applications such as power steering, HVAC compressors, and engine cooling fans will be controlled by electronic motors in the future. The configurable, H-bridge, and three-phase automotive gate driver ICs can be combined with automotive MOSFETs to provide the power and efficiency these systems demand.
Documents
Documents
XDPS2201 is a multi-mode, digitally configurable hybrid flyback controller that combines the simplicity of a traditional flyback topology with the performance of a resonant converter.
This training provides an insight about the system benefits of wide-bandgap devices, which will conquer market share in areas where power density, efficiency and/or battery range are decisive. The training focuses on two applications, mobile chargers and on-board chargers, and will talk about the challenges faced by the solutions today and how SiC and GaN provide next levels of performance.
1200 V Silicon-On-Insulators level-shift gate drivers from the market leader. This video demonstrates the advantages of products with Infineon SOI. E.g. Integrated bootstrap diode, Low level-shift losses - saving space and cost.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.