- New space
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
32-bit TriCore™ AURIX™ – TC2xx
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
32-bit TriCore™ AURIX™ – TC3xx
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
- OPTIREG™ linear voltage regulators (LDO)
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
- High-voltage solid-state power distribution
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
Nov 12, 2025
Quarterly Report
Nov 12, 2025
Business & Financial Press
Nov 06, 2025
Business & Financial Press
Nov 05, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 12, 2025
Quarterly Report
Nov 12, 2025
Business & Financial Press
Nov 06, 2025
Business & Financial Press
Nov 05, 2025
MOTIX™ | motor control solutions
Infineon is your trusted partner and one-stop shop for motor control solutions. Our scalable MOTIX™ product range spans from low to high integration levels and is complemented by MOSFETs, power supply ICs, transceivers, microcontrollers and sensors.
MOTIX™ Driver
MOTIX™ multi MOSFET gate driver ICs for BDC motors: Are designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device for automotive DC motor control applications such as power seat modules. The multi MOSFET gate driver ICs offer a reliable and cost optimized solution with state-of-the-art diagnostic and protection.
MOTIX™ gate driver ICs for BLDC motors: Infineon offers a comprehensive portfolio of automotive qualified ISO compliant, ASIL-B and ASIL-D 3-phase gate driver ICs (12 V to 48 V) for applications such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor and pumps and fans.
For battery supplied BLDC motor control applications such as cordless power tools, gardening products or automated guided vehicles Infineon offers MOTIX™ 6EDL7141 and 6EDL7151 3-phase gate driver ICs.
MOTIX™ Bridge
MOTIX™ single half-bridge IC for BDC motors is a smart low-ohmic, protected half-bridge in a single package. This product has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. Target applications are electronic parking brake, active suspension control, fuel pumps as well as electronic seatbelt pretensioners, T-Case, HVAC control module, and many more due to its durability.
MOTIX™ multi half-bridge ICs for BDC motors: The MOTIX™ multi half-bridge ICs range from 2-fold half-bridge ICs to 12-fold half-bridge ICs, and are designed for motor control in applications such as HVAC controle modules or decentralized mirror modules.
MOTIX™ full-bridge ICs for BDC motors are engineered to deliver unparalleled functionality and efficiency. The devices are automotive qualified and can drive inductive or resistive loads. Typical application examples are door modules (i.e. door lock, e-charging lid) or the body control modules and zone control modules.
MOTIX™ SBC
These products are not only tailored for body and brushed DC motor control applications, e.g. seat control modules, power lift gate, sunroof module, but also for BLDC motor control applications such as fuel and water pumps, fans and transfer case. The unique level of system integration, which includes power supply, transceivers and motor driver increases the value for customers. Explore our Motor System ICs (SBC) for BDC motors and Motor System ICs (SBC) for BLDC motors.
MOTIX™ MCU (SoC/SiP)
MOTIX™ 32-bit motor control SoC solutions achieve an ultra-small footprint by integrating on a single die an Arm® Cortex®-M CPU, power supply, transceiver, and driver for < 1 kW BDC and BLDC motor control in body, comfort, and thermal management applications.
MOTIX™ IMD700A and IMD701A are fully programmable 32-bit motor control SiP solutions for battery supplied motors based on XMC1404 with integrated power supply and 6EDL7141 3-phase gate driver IC.
MOTIX™ Software
MOTIX™ customers benefit form a modular and highly scalable platform of SW and tools accelerating motor control system development. Learn more about the motor control SW components and SW device drivers, designed to meet most stringent system safety requirements: www.infineon.com/motix-software
System solutions (HW + SW) based on application expertise: Infineon has profound system understanding for motor control solutions including hardware and software. Based on this knowledge we develop and offer several reference designs, e.g. for auxiliary water pump, engine cooling fan.
Premium service and design-in support: Infineon provides superior design-in support for best-in-class motor control solutions to reduce time to market and development effort on customer side. Check out the Infineon Developer Center (IDC).
Trusted partner: Infineon is your dependable partner for high-quality products with longevity produced in our own production facilities, supply security with dual-site approach.
Products
Documents
Documents
REF_ENGCOOLFAN1KW
A reference design for engine cooling fan application using MOSFETs with a gate charge > 100nC presents the current capability via the first worldwide integrated bridge driver capable to drive 1kW motors at 12V.
It combines Infineon´s grade 0 technologies using the TLE9879QXW40 (Embedded Power IC, SoC) with the IAUA250N04S6N007 (OptiMOS™-6 40V MOSFET in sTOLL package).
REF_WATERPUMP100W
A reference design for auxiliary water pump application and it is capable to drive 12V BLDC motors up to 140W. It combines Infineon´s grade 0 technologies using the TLE9879QXW40 (Embedded Power IC, SoC) with the IAUC60N04S6N031H
(OptiMOS™-6 40V MOSFET in SSO8 package).
REF_COOLANTPUMP150W
The reference design for 150 W coolant pump applications is capable to drive 12 V BLDC motors with a nominal power of 150 W. It is equipped with Infineon OptiMOS™ MOSFETs and a MOTIX™ MCU (SoC) with CAN FD.
This video describes how to drive a brushed DC HVAC blower motor in PWM mode using a MOTIX™ BTN9970LV single half-bridge and a 32-bit TRAVEO™ T2G automotive microcontroller.
Get to know the main features of the TLE9893 and learn how to use the MOTIX Software toolchain with the TLE9893 evaluation kit.
Spin a BLDC motor with the MOTIX™ TLE9189 gate driver IC, learn how to control MOSFETs in PWM and master the switching times of the external MOSFETs.