SLJ52GDAXXXLX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLJ52GDAXXXLX
SLJ52GDAXXXLX

Product details

  • Asymmetric Cryptography
    RSA up to 4096-bit, ECC up to 521-bit
  • Certifications
    CC EAL5+ high targeted, eSign, eMRTD CC EAL5+ high targeted
  • EEPROM
    160 kByte to 300 kByte
  • Interfaces
    ISO 14443 A/B, ISO 14443 VHBR, ISO 7816
  • Leading Technologies
    SOLID FLASH™, Integrity Guard
  • OS Provider
    SECORA™ ID X Version 1.0
  • Product Description
    Java Card platform with Eclipse development tool including ePassletSuite by cryptovision GmbH edition 3
  • Supported Standards
    GP 2.3.1, JC 3.0.5
  • Symmetric Cryptography
    AES up to 256-bit, 3DES
  • Use Cases
    National eID, customized eID application, eIDAS token, European Citizen Card, EU Residence Permit, EACv2, ePKI/SSCD, Health Insurance, Vehicle Registration, ISO7816-4 Data structure for customization, eDriver's License with EAC v1 or EAP, ePassport with EAC v1
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }