SLC26PDA360H9

28nm security controllers for payment applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC26PDA360H9
SLC26PDA360H9

Product details

  • Ambient Temperature
    -25 °C to 85 °C
  • Applications
    Payment
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    EMVco
  • CPU
    TEGRION™ 32-bit Arm® v8-M
  • Delivery Forms
    Wafer 150 µm, CoM 6 PIN
  • Interfaces
    ISO 7816 , ISO 14443 A, optimized for small antenna sizes
  • NVM / 凌捷掩膜
    360 kByte
  • RAM
    20 kByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
SLC26PDA360H9 offers state-of-the-art CPU architecture featuring 32-bit Arm® v8-M based CPU and Integrity Guard double core, ensuring rapid communication for fastest execution, ultra-low power consumption and best-in-class security. Ideal for payment applications, it offers innovative delivery forms. Additionally, the family concept optimizes development resources for a faster time to market, also reducing the certification efforts.

Features

  • 28nm technology
  • 32-bit CPU based on Arm® v8-M
  • Integrity Guard 32
  • Fast communication speed
  • Ultra-low power consumption
  • Optimized for payment applications
  • Innovative delivery forms
  • Coil on Modile (CoM)
  • Smart Payment Accessories (SPA)

Benefits

  • Fast time-to-market
  • Simplified programming
  • Streamlined certification
  • Extended product life times   
  • Unmatched performance
  • EMVCo ICCN certified
  • Feature set to enable innovations
  • Market proven delivery forms
  • Best-in-class support structure

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }