M3L2805SB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

M3L2805SB
M3L2805SB

Product details

  • Comments
    Typical Efficiency 79%
  • Input Voltage
    28 V
  • Iout ((A))
    5
  • Operating Temperature
    125 °C
  • Output Power max
    25 W
  • Output Voltage ((V))
    5
  • Outputs
    Single
  • Package
    M3L
  • SEE
    37 MeV∙cm2/mg
  • TID max
    25 Krad(Si)
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }