Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

AUIRFS3107-7TRL

END OF LIFE
75V, N-Ch, 2.6 mΩ max, Automotive MOSFET, D2PAK 7pin, Gen 10.7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIRFS3107-7TRL
AUIRFS3107-7TRL

Product details

  • ID (@ TC=25°C) max
    260 A
  • ID (@ TC=100°C) max
    190 A
  • ID (@25°C) max
    240 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    370 W
  • Qgd
    57 nC
  • QG (typ @10V) max
    240 nC
  • QG (typ @10V)
    160 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.6 mΩ
  • RthJC max
    0.4 K/W
  • Technology
    Trench Mosfet
  • Tj max
    175 °C
  • VDS max
    75 V
  • VGS(th)
    2 V to 4 V
  • VGS max
    20 V
OPN
AUIRFS3107-7TRL
Product Status discontinued
Infineon Package
Package Name PG-TO263-7
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name PG-TO263-7
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Specifically designed for Automotive applications, this HEXFET® Power MOSFET utilizes the latest processing techniques to achieve extremely low on-resistance per silicon area. Additional features of this design are a 175°C junction operating temperature, fast switching speed and improved repetitive avalanche rating. These features combine to make this design an extremely efficient and reliable device for use in Automotive applications and a wide variety of other applications.

Features

  • Advanced Process Technology
  • Ultra Low On-Resistance
  • Enhanced dV/dT and dI/dT capability
  • 175°C operating temperature
  • Fast Switching
  • Repetitive Avalanche Allowed up to Tjmax
  • Lead-Free, RoHS Compliant
  • Automotive Qualified
  • PPAP Capable Device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }