Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

AUIRFR4620

END OF LIFE
200 V, N-Ch, 78 mΩ max, Automotive MOSFET, DPAK, Gen 10.7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • ID (@25°C) max
    24 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature
    -55 °C to 175 °C
  • Package
    DPAK DPAK
  • Polarity
    N
  • Ptot max
    144 W
  • Qgd
    7.9 nC
  • QG (typ @10V)
    25 nC
  • QG (typ @10V) max
    38 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    78 mΩ
  • RthJC max
    1.045 K/W
  • Technology
    Gen 10.7
  • Tj max
    175 °C
  • VDS max
    200 V
  • VGS(th) min
    3 V
  • VGS(th) max
    5 V
  • VGS max
    20 V
OPN
AUIRFR4620TRL
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Advanced Process Technology
  • Ultra Low On-Resistance
  • Dynamic dV/dT rating
  • 175°C Operating Temperature
  • Fast Switching
  • Repetitive Avalanche Allowed up to Tjmax
  • Lead-Free, RoHS Compliant
  • Automotive Qualified
  • PPAP Capable Device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }