Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

AUIR3240S

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIR3240S
AUIR3240S

Product details

  • Channels
    1
  • Classification
    n.a
  • Configuration
    High-side
  • Input Vcc
    4 V to 36 V
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    0.3 A
  • Output Current (Source)
    0.3 A
  • Package
    SOIC 8N
  • Currently planned availability until at least
    n.a
  • Qualification
    Automotive
  • Turn On Propagation Delay
    2.5 µs
  • Voltage Class
    65 V
OPN
AUIR3240STR
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The AUIR3240S is a high-side MOSFET driver for high-current switching applications like Q-diode start/stop. It features very low quiescent current in both on and off states and integrates under-voltage lockout protection to prevent MOSFET operation in linear mode. Additionally, it includes an analog interface for temperature monitoring.

Benefits

  • Very low quiescent current on and off state
  • Boost converter with integrated diode
  • Standard level gate voltage
  • Input active high and 3.3V compatible
  • Under voltage lockout with diagnostic
  • Wide operating voltage 4-36V
  • NTC interface for analog temperature monitoring
  • Ground loss protection
  • Lead-Free, Halogen Free, RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }