AUIPS7081S

Automotive Q100 Intelligent Power Switch 1 Channel High Side Driver in a D2-Pak Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIPS7081S
AUIPS7081S

Product details

  • Channels
    1
  • Diagnostics
    Digital
  • Family
    Classic PROFET™
  • IL (Short Circuit Current)
    5 A
  • Mounting
    SMD
  • Operating Temperature
    -40 °C to 150 °C
  • Qualification
    Automotive
  • Recommended Operating Voltage
    6 V to 35 V
  • toff (Turn OFF time) max
    75 µs
  • ton (Turn ON time) max
    195 µs
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • Short-circuit protection
  • Over-temperature protection
  • Digital diagnostic
  • Open load detection
  • Reverse battery protection
  • 12V and 24V application

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }