Active and preferred

IRHYS9A97034EVAL1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYS9A97034EVAL1
IRHYS9A97034EVAL1

Product details

  • Board Type
    Evaluation Board
  • Family
    Rad hard MOSFETs
  • Qualification
    Space
  • Target Application
    Space, Inrush current limiter, load switching, load sequencing, load redundancy
OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHYS9A97034EVAL1 demonstrates the key features and functionalities of rad hard R9 P-channel MOSFETs in inrush current limiting applications. The board is an inrush current limiter power stage populated with 60 V/30 A rad hard R9 P-channel Si MOSFET in low ohmic TO-257AA package. Supporting a 28V bus input and a control input of 5V, the PCB layout and test points are optimized for ease of use in engineering evaluation.

Features

  • Inrush current limiter power stage populated with 60 V/30 A rad hard R9 P-channel Si MOSFET in low ohmic TO-257AA package
  • Supports 28 V bus input
  • Supports control input of 5 V
  • Adjustable inrush current peak and charging time with passive components
  • On-board rectifier diode footprint for inductive loads
  • PCB layout and test points optimized for ease of use in engineering evaluation

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }