Active and preferred
RoHS Compliant

CY8CKIT-062S2-43012

PSOC™ 62S2 Wi-Fi BT Pioneer Kit (CY8CKIT-062S2-43012)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-062S2-43012
CY8CKIT-062S2-43012
ea.

Product details

  • Applications
    Refrigerator
  • Bluetooth Standard
    BLE 5.2
  • Board Type
    Evaluation Kit
  • CAPSENSE™
    Buttons,Slider
  • Connectivity
    WiFi/Bluetooth
  • Core
    ARM Cortex-M4
  • External memory
    512-Mbit Quad SPI NOR Flash, 4-Mbit Quad SPI F-RAM,microSD card interface.
  • Family
    PSOC™ 62x8 Microcontroller,PSOC™ 62xA Microcontroller,PSOC™ 61x8 Microcontroller,PSOC™ 61xA Microcontroller,AIROC™ CYW43012 Wi-Fi+Bluetooth® Combo
  • Features
    User buttons,LEDs,Potentiometer,MCU Device USB,MiniProg4 compitible header
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Hardware Compatibility
    CY8CKIT-022; CY8CKIT-028-SENSE
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Industrial, Consumer
  • Sensors
    None
  • Software Ecosystem
    ModusToolbox™ Software
  • Software Support
    ModusToolbox
  • Target Application
    Smart home, Home appliances, Healthcare and lifestyle, Consumer electronics, Wearables
  • WiFi Standard
    Wi-Fi 4 (802.11n)
OPN
CY8CKIT-062S2-43012
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The PSOC™ 62S2 Wi-Fi BT Pioneer Kit (CY8CKIT-062S2-43012) is a feature-rich hardware platform for developing applications based on the PSOC™ 62 series MCU. It includes a wireless module, CAPSENSE™, ModusToolbox™ software support, and various integrated features, suitable for smart home, home appliances, wearables, industrial automation, and battery-powered IoT products.

Features

  • Based on PSOC™ 6 MPN: CY8C624ABZI-S2D44
  • Kit for: PSOC™ 624A, 6248, 614A, 6148
  • ModusToolbox™ software support
  • Includes OPTIGA™ Trust-M security IC
  • Includes CYW43012 Wi-Fi/BLE combo radio
  • USB device and host functionality
  • Arduino Uno R3 header for Arduino shield
  • CAPSENSE™ touch buttons and slider
  • 512-Mbit external Quad-SPI NOR Flash
  • 4-Mbit Quad-SPI F-RAM, microSD card I/F
  • On board SWD, USB-UART, USB-I2C bridges
  • User buttons, LEDs, potentiometer

Benefits

  • PSOC™ 6 memory -2 MB flash, 1 MB RAM
  • Integrated on-chip security,secured boot
  • Rich analog, digital blocks, CAPSENSE™
  • Low power, battery operated use cases
  • Evaluate Matter over Wi-Fi applications

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }