BOARD TLD5097 B2B

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BOARD TLD5097 B2B
BOARD TLD5097 B2B

Product details

  • Board Type
    Evaluation Board
  • Family
    LED Driver & Ballast Controller
  • Input Type
    DC
  • Output Voltage
    4.5 V to 39 V
  • Qualification
    Automotive
  • Sub Application
    Automotive, Lighting
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Lighting
  • Topology
    Boost
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Boost to Battery configuration

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }