Active and preferred
RoHS Compliant

BLDC SHIELD_TLE956X

MOTIX™ BLDC Motor Control Shield and Evaluation Board with MOTIX™ TLE9563-3QX motor system IC for BLDC motors
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BLDC SHIELD_TLE956X
BLDC SHIELD_TLE956X
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    Motor Driver
  • Input Type
    DC
  • Output Voltage
    4.9 V to 5.1 V
  • Qualification
    Automotive
  • Sub Application
    Pumps, Fans, Sunroof, Transfer Case
  • Supply Voltage
    5.5 V to 28 V
  • Target Application
    Automotive
  • Topology
    Linear
OPN
BLDCSHIELDTLE956XTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This evaluation board comes with one MOTIX™ TLE9563-3QX motor system IC (SBC) for BLDC motors. The purpose of this board is to provide a quick evaluation solution for customers lab assessments. It can be connected via a UIO stick with the computer to evaluate its features via the Config Wizard for MOTIX™ Motor System ICs (a graphical user interface). In addition, the evaluation board features an Arduino Shield interface for rapid prototyping.

Features

  • Operating voltage range 5.5 - 28 V
  • 5 V compatible logic input
  • Reverse polarity protect. (EMC filter)
  • Three integrated half-bridges MOSFET
  • 2 in 1 MOSFET package
  • 5 mΩ low-side current sense
  • High-power RGB led driven by HS-switches
  • Onboard back-EMF detection circuit
  • Connector for Hall sensor
  • Arduino example codes available

Benefits

  • 2 in 1 board: GUI & Arduino interface
  • 50% reduced intern. operating current c.
  • Cost efficient ground network
  • Smaller package size for area savings
  • Low quiescent current in sleep-mode

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }