NEW
on request
RoHS Compliant

ADAS_CARKIT_2C0_G2

NEW
RASIC™ CTRX8191F 77 GHz 8Tx 8Rx ADAS radar evaluation kit designed for centralized architecture development and equipped with a GMSL serializer.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ADAS_CARKIT_2C0_G2
ADAS_CARKIT_2C0_G2

Product details

  • Antenna
    External
  • Family
    77/79 GHz radar sensors
  • Number of Rx Antennas
    8
  • Number of Tx Antennas
    8
  • Qualification
    Automotive
OPN
ADASCARKIT2C0G2TOBO1
Product Status on request
Infineon Package LG-MADK-1
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status on request
Infineon Package LG-MADK-1
Package Name -
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The ADAS_CARKIT_2C0_G2 is a RASIC™ CTRX8191F 77 GHz 8Tx 8Rx ADAS radar evaluation kit equipped with a GMSL serializer, enabling high-speed raw radar data output over long cables. It is designed for rapid prototyping, end-to-end processing, and to accelerate the development of centralized radar modules.

Features

  • 8 transmit and 8 receive channels
  • Long detection range up to 380 m for cars
  • 4D radar with 2.5° angular resolution
  • 5 Gbps interface for raw ADC data
  • Detachable waveguide antenna
  • IPX4 water resistance protection
  • Software for setup and data output
  • Integrated heat sink for cooling
  • GMSL for data interface
  • HJ waveguide antenna

Benefits

  • Small form factor 97x84x53 mm³
  • Ready for vehicle mounting
  • Enables rapid ADAS prototyping
  • Ready for drive tests
  • Easy-to-use full radar module
  • Centralized proof of concept

Documents

Design resources