- Electronic health card
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
Browse by category
DEEPCRAFT™ Ready Model for Baby Cry Detection
A production-ready Edge AI model that detects the sound of babies and young children crying in the vicinity of a microphone.
DEEPCRAFT™ Ready Model for Cough Detection
A production-ready Edge AI model that detects the sound of coughing in the vicinity of a microphone.
DEEPCRAFT™ Ready Model for Direction of Arrival (Sound)
A production-ready Edge AI model that detects the direction of an incoming sound.
DEEPCRAFT™ Ready Model for Factory Alarm Detection
A production-ready Edge AI model that detects the sound of alarms and sirens in a factory setting.
DEEPCRAFT™ Ready Model for Fall Detection
A production-ready Edge AI model that detects a person falling via a wrist-worn device.
DEEPCRAFT™ Ready Model for Gesture Classification
A production-ready Edge AI model that detects different gestures based on radar input.
DEEPCRAFT™ Ready Model for Siren Detection
A production-ready Edge AI model that detects the sound of emergency vehicle sirens in the vicinity of a microphone.
DEEPCRAFT™ Ready Model for Snore Detection
A production-ready Edge AI model that detects the sound of a person snoring in the vicinity of a microphone.
Overview
DEEPCRAFT™ Ready Models (formerly Imagimob Ready Models) are the fastest way to take Edge AI into production. These fully tested, market-ready, pre-trained models are designed to give companies a way to add AI features into products without developing machine learning models on their own. DEEPCRAFT™ Ready Models are optimized to work with Infineon's sensors and MCUs, but are available for other sensors and MCUs as well.
Key Features
- Production-ready Edge AI models
- Comprehensively tested
- Fast time to market
- Low memory footprint
- Low inference time
- No ML expertise required
- Easy to integrate
About
| DEEPCRAFT™ Ready Models (formerly Imagimob Ready Models) are production-ready AI / Machine Learning (ML) models that are ready to be added to any edge device. Save the time, cost and resources usually required to collect, validate, and label data, as well as to train custom AI / ML models. No machine learning skills required: with DEEPCRAFT™ Ready Models, you get complete, fully-tested Edge AI models trained by experienced AI engineers Designed for the edge: each Ready Model is low power, has low memory footprint, and short inference time Just test, buy, and deploy: test the models for free, then purchase for a royalty per device and deploy onto your hardware. These models are optimized for deployment onto Infineon hardware, but can be deployed onto any MCU DEEPCRAFT™ Ready Models are developed by Imagimob, an Infineon Technologies company. |
| DEEPCRAFT™ Ready Models are designed for various sensors and data types, and new models are always in development. There are currently eight Ready Models available: Audio-based models: DEEPCRAFT™ Ready Model for Baby Cry Detection DEEPCRAFT™ Ready Model for Cough Detection DEEPCRAFT™ Ready Model for Direction of Arrival Detection (Audio) DEEPCRAFT™ Ready Model for Factory Alarm Detection DEEPCRAFT™ Ready Model for Siren Detection DEEPCRAFT™ Ready Model for Snore Detection Accelerometer-based models: DEEPCRAFT™ Ready Model for Fall Detection Radar-based models: DEEPCRAFT™ Ready Model for Gesture Detection |
| When you buy a DEEPCRAFT™ Ready Model, the development is done for you! All that remains to be done is to decide how to use the model in your product, and then deploy the model. When you're ready for that step, we have helpful resources to make even that last step as simple as possible. Watch our instructional videos, for step-by-step guidance on deploying DEEPCRAFT™ Ready Models onto your hardware. If you need help deploying onto non-Infineon hardware, or have questions beyond what we cover in the videos, help is available in our Developer Community. |
| DEEPCRAFT™ Ready Models (formerly Imagimob Ready Models) are production-ready AI / Machine Learning (ML) models that are ready to be added to any edge device. Save the time, cost and resources usually required to collect, validate, and label data, as well as to train custom AI / ML models. No machine learning skills required: with DEEPCRAFT™ Ready Models, you get complete, fully-tested Edge AI models trained by experienced AI engineers Designed for the edge: each Ready Model is low power, has low memory footprint, and short inference time Just test, buy, and deploy: test the models for free, then purchase for a royalty per device and deploy onto your hardware. These models are optimized for deployment onto Infineon hardware, but can be deployed onto any MCU DEEPCRAFT™ Ready Models are developed by Imagimob, an Infineon Technologies company. |
| DEEPCRAFT™ Ready Models are designed for various sensors and data types, and new models are always in development. There are currently eight Ready Models available: Audio-based models: DEEPCRAFT™ Ready Model for Baby Cry Detection DEEPCRAFT™ Ready Model for Cough Detection DEEPCRAFT™ Ready Model for Direction of Arrival Detection (Audio) DEEPCRAFT™ Ready Model for Factory Alarm Detection DEEPCRAFT™ Ready Model for Siren Detection DEEPCRAFT™ Ready Model for Snore Detection Accelerometer-based models: DEEPCRAFT™ Ready Model for Fall Detection Radar-based models: DEEPCRAFT™ Ready Model for Gesture Detection |
| When you buy a DEEPCRAFT™ Ready Model, the development is done for you! All that remains to be done is to decide how to use the model in your product, and then deploy the model. When you're ready for that step, we have helpful resources to make even that last step as simple as possible. Watch our instructional videos, for step-by-step guidance on deploying DEEPCRAFT™ Ready Models onto your hardware. If you need help deploying onto non-Infineon hardware, or have questions beyond what we cover in the videos, help is available in our Developer Community. |