- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet: Powering smart vehicles
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
- New space
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
32-bit TriCore™ AURIX™ – TC2xx
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
32-bit TriCore™ AURIX™ – TC3xx
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
- OPTIREG™ linear voltage regulators (LDO)
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
-
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Load Guard 12V | Automotive smart high-side switch
- PROFET™ Wire Guard 12V | Automotive smart high-side switch
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
- High-voltage solid-state power distribution
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
Nov 06, 2025
Business & Financial Press
Nov 05, 2025
Business & Financial Press
Oct 16, 2025
Business & Financial Press
Oct 15, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 06, 2025
Business & Financial Press
Nov 05, 2025
Business & Financial Press
Oct 16, 2025
Business & Financial Press
Oct 15, 2025
Graphic LCD Interface (GraphicLCDIntf)
Graphic LCD Interface (GraphicLCDIntf) Component for Seamless Integration with SEGGER emWin Graphics Library on PSoC™ MCUs
-
On this page
About
The graphic LCD interface (GraphicLCDIntf) Component provides the interface to a graphic LCD controller and driver device. These devices are commonly integrated into an LCD panel. The interface to these devices is commonly referred to as an i8080 interface. This is a reference to the historic parallel bus interface protocol of the Intel 8080 microprocessor.
This component is designed to work with the SEGGER emWin graphics library. This library provides a full-featured set of graphics functions for drawing and rendering text and images. The emWin graphics library is available for the following devices: PSOC™ 3, PSOC™ 4, PSOC™ 5LPPSOC™ 6 MCU
The graphic LCD interface supports both 8- or 16-bit interfaces to graphic LCD controllers, making it compatible with a wide range of graphic controller devices. It seamlessly interfaces with the powerful SEGGER emWin graphics library, enabling efficient read and write transactions. Additionally, it offers flexibility with 2 to 255 cycles for read low pulse width and 1 to 255 cycles for read high pulse width, effectively implementing the typical i8080 interface.
The graphic LCD interface (GraphicLCDIntf) Component provides the interface to a graphic LCD controller and driver device. These devices are commonly integrated into an LCD panel. The interface to these devices is commonly referred to as an i8080 interface. This is a reference to the historic parallel bus interface protocol of the Intel 8080 microprocessor.
This component is designed to work with the SEGGER emWin graphics library. This library provides a full-featured set of graphics functions for drawing and rendering text and images. The emWin graphics library is available for the following devices: PSOC™ 3, PSOC™ 4, PSOC™ 5LPPSOC™ 6 MCU
The graphic LCD interface supports both 8- or 16-bit interfaces to graphic LCD controllers, making it compatible with a wide range of graphic controller devices. It seamlessly interfaces with the powerful SEGGER emWin graphics library, enabling efficient read and write transactions. Additionally, it offers flexibility with 2 to 255 cycles for read low pulse width and 1 to 255 cycles for read high pulse width, effectively implementing the typical i8080 interface.