ModusToolbox™ Industrial

nobutton

About

The ModusToolbox™ Industrial technology pack provides the ecosystem to quickly develop firmware solutions for both motor control and power conversion applications.     

The ModusToolbox™ Motor Suite enables you to unlock the full potential of Infineon’s motor control solutions.  While the Power Conversion Configurator will provide the ability to generate the data structures to configure the provided power-supply design inputs. 

The ModusToolbox™ Motor Suite is a comprehensive software solution designed to simplify and accelerate the development of motor control systems. With its intuitive interface and robust features, the Motor Suite provides a seamless experience for engineers and developers to design, test, and optimize modern motor control applications.

Using an easy-to-use GUI interface, the Power Conversion Configurator enables customizing the various parameters for a buck converter topology.  The Configurator generates a basic schematic diagram, a Bode plot for user reference, and calculates the controller coefficient values to adapt to the user application requirements.

  • Comprehensive Motor Control and Power Conversion solutions: The Motor Suite offers an extensive library of motor control algorithms and functions, allowing users to easily develop complex motor control applications. Power Conversion Configurator allows users to generate code according to the application requirements, like output filter, required output voltage or current levels among others.
  • Motor Suite Tracing and Testing: The Motor suite features a built-in digital oscilloscope, enabling users to visualize and analyze motor control signals, ensuring accurate and efficient system design.
  • Customizable and Scalable: Motor Suite is highly customizable and scalable, making it suitable for a wide range of motor control applications, from simple to complex.
  • Seamless Integration: Motor Suite integrates seamlessly with various development environments and tools, streamlining the development process and reducing errors.
  • Motor Profiler: included in Motor Suite, enables users to quickly and easily characterize customer motor behavior, reducing development time and improving system performance.
  • Faster Time-to-Market: comprehensive firmware and debug capabilities enable developers to quickly design, test, and deploy motor and power control systems, reducing time-to-market.
  • Improved Performance: advanced modern algorithms ensure optimal motor and power conversion performance, efficiency, and reliability.
  • Enhanced Debugging Capabilities: The Motor Suite's digital oscilloscope enable developers to quickly identify and debug issues, reducing development time and costs.
  • Increased Productivity: intuitive modern interfaces enable developers to focus on system design and optimization, increasing productivity and efficiency.

The ModusToolbox™ Industrial technology pack provides the ecosystem to quickly develop firmware solutions for both motor control and power conversion applications.     

The ModusToolbox™ Motor Suite enables you to unlock the full potential of Infineon’s motor control solutions.  While the Power Conversion Configurator will provide the ability to generate the data structures to configure the provided power-supply design inputs. 

The ModusToolbox™ Motor Suite is a comprehensive software solution designed to simplify and accelerate the development of motor control systems. With its intuitive interface and robust features, the Motor Suite provides a seamless experience for engineers and developers to design, test, and optimize modern motor control applications.

Using an easy-to-use GUI interface, the Power Conversion Configurator enables customizing the various parameters for a buck converter topology.  The Configurator generates a basic schematic diagram, a Bode plot for user reference, and calculates the controller coefficient values to adapt to the user application requirements.

  • Comprehensive Motor Control and Power Conversion solutions: The Motor Suite offers an extensive library of motor control algorithms and functions, allowing users to easily develop complex motor control applications. Power Conversion Configurator allows users to generate code according to the application requirements, like output filter, required output voltage or current levels among others.
  • Motor Suite Tracing and Testing: The Motor suite features a built-in digital oscilloscope, enabling users to visualize and analyze motor control signals, ensuring accurate and efficient system design.
  • Customizable and Scalable: Motor Suite is highly customizable and scalable, making it suitable for a wide range of motor control applications, from simple to complex.
  • Seamless Integration: Motor Suite integrates seamlessly with various development environments and tools, streamlining the development process and reducing errors.
  • Motor Profiler: included in Motor Suite, enables users to quickly and easily characterize customer motor behavior, reducing development time and improving system performance.

  • Faster Time-to-Market: comprehensive firmware and debug capabilities enable developers to quickly design, test, and deploy motor and power control systems, reducing time-to-market.
  • Improved Performance: advanced modern algorithms ensure optimal motor and power conversion performance, efficiency, and reliability.
  • Enhanced Debugging Capabilities: The Motor Suite's digital oscilloscope enable developers to quickly identify and debug issues, reducing development time and costs.
  • Increased Productivity: intuitive modern interfaces enable developers to focus on system design and optimization, increasing productivity and efficiency.

Documents

Design resources