Available On-Demand
The webinar will introduce Infineon's most innovative XENSIV™ 60GHz radar sensor. The BGT60LTR11AIP is the most user-friendly 60GHz radar sensor in the market since it features a completely autonomous operating mode. Hence, it is no longer necessary to process a radar raw signal on a microcontroller. This makes the implementation much easier and the radar module overall smaller, cheaper and more power saving. In the webinar you will learn about this new chip and its potential applications.
Attendees will learn:
- How easy it can be to implement radar sensing with XENSIV™ 60GHz radar MMICs
- The advantages of radar sensors over other motion sensing techniques such as PIR
- Applications that can benefit from a smart radar-based motion sensing feature
- Infineon's offer around the BGT60LTR11AIP 60 GHz radar sensor radar chip