Road of Success

Developed profound understanding with our partners by building long-standing relationships. These close ties have fostered the trust that enabled us towards sustainable growth beyond year 2020.

infineon_partners

Aurix

infineon_partners

AURIX is Infineon's family of microcontrollers addressing the performance and safety needs of the automotive industry. With an innovative multi-core architecture of up to five independent 32-bit TriCore CPUs, automotive developers will be able to better control powertrain, safety, body and advanced driver assistance system applications with a single micro-controller unit platform. Singapore DC contributes significantly to the development of the AURIX family in the both pre- and post-silicon areas.

XDP

infineon_partners

The innovative .dp digital power 2.0 simplifies power supply development migration from analog to digital solution in order to achieve smaller form factors and higher efficiency. Singapore DC partnered with a leading TV Manufacturer to develop the world's first digital power UHD TV solution. This highly-patented total solution incorporates advanced digital power control algorithm to cover multiple TV sizes with high efficiency throughout the whole load range.

Motor Control with XMC for eBike Applications

infineon_partners

Infineon XMC microcontroller incorporates industry standard ARM® Cortex®-M cores and high performance peripherals to address the applications in the segments of power conversion, factory and building automation, transportation and home appliances. Singapore DC developed the eBike Motor Control Solution with patent-pending sensor-less field-oriented control.

Highly Accurate Temperature Sensor

infineon_partners

Singapore DC developed innovative temperature sensor module exhibiting the best-in-class accuracy with optimal area and power consumption. This on-chip thermometer gives a digital output based on the silicon junction temperature, and is especially suited for thermal monitoring and control in large SoC (System-on-Chip).