車載用統合圧力センサ

  • 製品
  • ハイライト
  • 技術資料他
  • ボード
  • シミュレーション
  • ビデオ
  • Forums
  • サポート
  • ソフトウエア&ツール
  • myInfineon

統合圧力センサIC

インフィニオンの統合圧力センサファミリーには「複表面機械加工容量性センサ セル アレイ」という独自のデザインが使われており、センサ自己診断などの高度な機能を実装できます。1つのチップに一体化しているため、標準の車載適合BiCMOSプロセスを使用した最先端の生産が可能になります。完全にデジタル化された信号調節・処理に対応したセンサ セル設計と、標準的なフローによる大量生産方法を組み合わせることで、長期にわたって最高の品質を実現します。

 

 

Pressure Sensor for Side Crash Detection (SAB)

側面衝突検知および
歩行者保護センサ(SAB

Barometric Air Pressure Sensor (BAP)

気圧センサ(BAP

Manifold Pressure Sensor (MAP)

吸気圧センサ(MAP

Pressure Sensor for Industrial Applications

産業用アプリケーション向け
圧力センサ 



センサ



車載アプリケーション用圧力センサ

現在の車載アプリケーションとしては、側面衝突検知、歩行者保護、エンジン管理(BAPMAP、ターボMAP、二次空気バルブ)、燃料蒸気、ブレーキブースター、コンフォートシートなどがあります。次世代の圧力センサは、SPISENTPSI5などのデジタルインターフェイスを提供します。

 

産業用および民生用圧力センサ

圧力センサは、高度計や気象観測、その他多くの産業用および民生用アプリケーションに使用できます。インフィニオンの圧力センサファミリーは、それぞれのアプリケーションのニーズに応じて、さまざまな圧力範囲、インターフェイスの種類(アナログ、デジタル)が選択可能です。


産業用および民生用アプリケーションのための絶対圧力センサに関する詳細はこちらをご覧ください。
産業用アプリケーション向けセンサソリューション

 

pressure_IFX_Collage


Data Sheet

Title Size Date Version
1.7 MB 09 9 2010 01_00
1.7 MB 09 9 2010 01_01
1.7 MB 09 9 2010 01_01
1.7 MB 28 9 2010 01_00
1.7 MB 09 9 2010 01_00
1.7 MB 17 11 2010 01_00
1.7 MB 09 9 2010 01_00
1.7 MB 09 9 2010 01_00
1.7 MB 09 9 2010 01_00
1.7 MB 09 9 2010 01_00
1.7 MB 09 9 2010 01_00

Product Brief

Title Size Date Version
458 KB 12 8 2013 01_01
457 KB 14 8 2013 01_01
174 KB 07 5 2008
188 KB 17 11 2010 01_00
883 KB 06 10 2011

Application Notes

Title Size Date Version
2.4 MB 22 12 2011 01_01
1.3 MB 01 9 2011 01_01
1.1 MB 21 9 2011 02_01

Application Brochure

Title Size Date Version
2.6 MB 12 1 2015 01_00

Product Selection Guide

Title Size Date Version
11 MB 11 7 2017 01_02

評価用ボード

ボード ファミリー 詳細 ステータス
KIT_AK_SMALL_ENGINE High/Low Side Switch, Microcontroller, Motor Driver, Transceiver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness
  • BTS3410
  • KP254
  • TLE4253
  • TLE6250
  • TLE8080
  • TLE8444
  • XC2733
active
SP37-434-8 EVAL BOARD Sensor The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
SP37-315-8 EVAL BOARD Sensor The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
Leading Sensor Technologies for Industrial Applications

Leading Sensor Technologies for Industrial Applications

We have sold more than 3 Billion sensors over the past decade. We use Worldwide Leading Technologies and provide an extended product portfolio for industrial applications including:

  • Industrial automation
  • Renewable energy
  • Home appliances
 
Length 2:18

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon