PROFET™ | Industrial Smart High-Side Switch
概要
産業用で定評のあるPROFET™ハイサイドスイッチ製品は、あらゆる種類の抵抗負荷、誘導性負荷、容量性負荷のさまざまな産業用アプリケーションをターゲットに設計されました。優れたエネルギー耐量を備えているため、高い誘導性負荷やリレー駆動のスイッチングに最適です。使われているのは主に高電圧アプリケーション(最大58Vまでの電源電圧)や高速なPWMアプリケーション(最大1 kHzまで)などの分野であり、何よりも注目すべき点は、インダクタンスが高くてもスムーズなスイッチングを実現することです。産業用PROFET™製品はあらゆる種類のセンサユニット、インジケータ、ディスプレイ、LED、リレー、バルブ、磁気アクチュエータの駆動に適用でき、リレーやヒューズ、ディスクリート回路を置き換えることができます。産業用PROFET™製品はまた、長い配線を使用するアプリケーションやその他のさまざまな誘導性負荷、あるいは実装面積に制約のあるアプリケーションなどにも最適です。
製品
トレーニング
アプリケーション
Application Examples
1. Industrial Automation System Diagram
System benefits
- Right fit for digital output switches, motor or robot control, protected switching of decentralized loads like sensors or auxiliary supply
- Suitable for all types of complex loads including high inductances (high EAS)
- Outstanding robustness & reliability as required by industrial mission profiles
- Thermally optimized products with low R DS(on) to deal with the high ambient temperatures and limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration and applications with space constraints
2. PLC – Programmable Logic Controller digital output modules
System benefits
- Suitable for all types of complex loads including high inductances (EAS) as PLC manufacturers cannot predict how the end customer will use the digital outputs
- Outstanding robustness & reliability as required by Industrial mission profiles
- Thermally optimized products with low RDS(on) to deal with the high ambient temperatures within I/O modules with limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration
- Addressing the I/O modules quasi standard currents 2 A & 0.5 A, but also lower currents as within micro-PLCs
サポート