mTOLG (8x8)
Robust power package in an 8x8 footprint suitable for a wide variety of applications
The mTOLG package family offers the best-in-class combination of wide SOA and leading edge RDS(on) performance with Infineon's leading OptiMOS™ 5 Linear FET 2 technology. This is a JEDEC listed package, compatible with other 8x8 mm2 gullwing package MOSFETs, i.e. LFPAK88 type.
Key features | Key benefits |
|
|
With Infineon’s OptiMOS™ Linear FET and OptiMOS™ 5 Linear FET 2 there is no trade-off between on-state resistance (RDS(on)) and linear mode capability operation in the saturation region of an enhanced mode MOSFET. This revolutionary approach offers the state-of-the-art RDS(on) of a trench MOSFET together with the wide safe operating area (SOA) of a classic planar MOSFET.
The family offers low conduction losses and limits high in-rush current preventing damage at the load for faster start-up and shorter down time.
OptiMOS™ 5 Linear FET 2 are ideal devices for protection functions such as hot-swap in server & AI server, e-fuse in telecom, or in the battery protection component of battery management systems (BMS) which are commonly found in a wide range of applications including power tools, e-bikes, e-scooters, forklifts, battery back units and battery-powered vehicles.