12V~250V Pチャネル パワーMOSFET
P-channel power MOSFETs reducing design complexity in medium and low power applications
Infineon's P-channel enhancement mode power MOSFETs offer the designer a new option that can simplify circuitry while optimizing performance. The main advantage of a P-channel device is the reduction of design complexity in medium and low power applications. P-channel power MOSFETs are ideally suited for battery protection, reverse polarity protection, linear battery chargers, load switched, DC-DC converters and low voltage drive applications. P-channel MOSFETs are often used in consumer electronics, such as notebook, laptops, cellphones and PDAs.
Available packages include D²PAK, DPAK, DirectFET, IPAK, I2PAK, PQFN, SOT-223, TO-220, TO-247, SOT-23, TSOP-6 and SuperSO8 amongst others. Browse our product table to find a wide selection of highly innovative P-channel power MOSFETs including our OptiMOS™ product families, in voltage classes ranging from 12 – 250 volt.
Download datasheets for detailed information.