IFX1117ME V
The IFX1117ME V is a monolithic integrated fixed NPN type voltage regulator that can supply loads up to 1.0 A. The device is housed in the small surface mounted SOT223 package.
The IC is equipped with additional protection against overload, short circuit and over-temperature.The IFX1117ME V33 supplies a regulated output voltage of 3.3 V (±2%). The IFX1117ME V supplies an output voltage with ±2% precision adjustable via an external voltage divider. The input voltage for the IFX1117ME V33 ranges from 4.5 V (= VQ+VDR) to 15 V for a load current of 800 mA, for the maximum load current of 1.0 A a minimum input voltage of 4.7 V is required. The drop voltage VDR ranges from 1.1 V to 1.4 V depending on the load current level.
特長
- Adjustable output voltage
- SOT223 package
- 1.0 A output current
- Low drop voltage < 1.2 V @ 800 mA
- Short circuit protected
- Over temperature protected
- Operating range up to 15 V
- Green Product (RoHS compliant)
利点
- Compatible to Industry Market Standard Device *1117 / *8117
- High Output Current (>400mA)
推奨アプリケーション例
- Industrial Automation
- Medical & Healthcare
- Telecom
- Building Automation
- White Goods
- Heating/Cooling Systems (HVAC)