IGCM04F60GA
概要
CIPOS™ Mini 600 V, 4 A three-phase intelligent power module
CIPOS™ Mini 600 V, 4 A three-phase intelligent power module with open emitter in DIP 36x21 package. It provides cost and performance optimized efficiency incorporating Reverse Conducting (RC) IGBT along with excellent thermal condution and electrical isolation for low power motor drives.
特長
- Based on Reverse Conducting IGBT technology
- 4 A of inverter current rating
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 600 W at 10 kHz
- UL certified
利点
- Cost optimized performance for low power motor drives
- High integrations for easy design and reduced system size
- Increased reliability and system efficiency
- Fully featured with multiple protection functions
推奨アプリケーション例
図
ビデオ
サポート