IGC05R60DE
概要
The reverse conducting TRENCHSTOP™ IGBT RC-Serie with the unique TRENCHSTOP™ and Fieldstop technology for hard switching applications.
IGBT chip with monolithically integrated diode in packages offering space saving advantage.
特長
- Monolithical diode included
- Optimized V CE(sat) and V F for low conduction losses
- Smooth switching performance leading to low EMI levels
- Very tight parameter distribution
- Operating range of 1 to 20kHz
- Maximum junction temperature 175°C
- Short circuit capability of 5μs
推奨アプリケーション例
図
サポート