EASYKIT DCDC
概要
Evaluation Kit for Easy Automotive Power Module
特長
The Evaluation Kit for EasyPACKTM DCDC is a DC/DC converter system for the Easy Automotive Power Module F4-50R07W1H3_B11A. It is designed to power 14V loads up to 170A from a high voltage supply net.
The F4-50R07W1H3_B11A is a cost efficient solution for automotive applications based on HighSpeed IGBT3 and Rapid Diode 650V implemented which is driven in the Full Bridge Phase Shift ZVT converter topology at 100kHz.
利点
- Save design time
- Enable fast evaluation of the IGBT module
推奨アプリケーション例
-
Evaluation Kit EasyKIT™ DCDC with F4-50R07W1H3_B11A Easy Automotive Modules
Share Jan 07, 2014 | PDF | 3.74 mb
図
サポート