TT330N16KOF
概要
50 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
Thyristor/Thyristor 50 mm Power Block 1600 V, 330 A module for phase control in pressure contact technology using an isolated copper base plate. Also available with pre-applied Thermal Interface Material.
特長
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
利点
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
推奨アプリケーション例
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD PB34-70 G2K2
図
サポート