オーディオソリューションズ
MERUS™ integrated audio amplifier ICs, multi-chip modules and discrete MOSFET/HEMT driver ICs
Cooler, smaller and lighter class D audio amplifiers for exceptional audio performance
Infineon’s MERUS™ class D audio amplifier solutions address a wide range of applications in the field of portable/battery powered audio, home audio and professional audio applications. The broad portfolio covers power ranges from 20W to 2kW per channel from the smallest single-chip solutions and multi-chip module (MCMs) to highly scalable discrete audio amplifier solutions consisting of powerful MOSFET/CoolGaN™ e-mode HEMT and driver ICs combinations.
Thanks to enhanced design and production standards, customers can rely on the robustness of the MERUS™ class D audio amplifiers to ensure complete system stability and reliability over their entire product lifetime. In addition to outstanding quality and reliability, Infineon’s audio amplifier solutions are designed to maximize power efficiency and dynamic range while providing best-in-class audio performance in product form factors that make them an optimal fit for any high-end audio application.
>Download MERUS™ class D audio amplifier solutions application brochure