CoolSET™ System in Package (SiP)
Fully Integrated ZVS primary flyback and secondary SR controller with reinforced isolation based on CT Link technology for high power delivery
CoolSET™ SiP integrates an 800 V P7 CoolMOS™, ZVS primary controller, and secondary SR controller with CT Link technology for isolated communication, in a small SMD footprint for up to 60 W power delivery. The ZVS flyback solution reduces BOM, switching losses, and improves EMI performance while achieving higher than 94% efficiency. With industrial-grade qualification (JEDEC47/20/22), the CoolSET™ SiP family is ideal as an auxiliary power supply for major home appliances and AI Server applications.
The CoolSET™ SiP ZVS quasi-resonant flyback controller integrates an 800 V CoolMOS™ P7 MOSFET in a compact SMD package:
- The ICE18xEM variants support auxiliary power supplies (45 W/ 60 W power output at 85–300 VAC) with an LDO enable/disable pin.
- The ICE184LM variant targets general SMPS applications with 45 W capability.
Infineon’s CoolSET™ SiP family targets SMPS applications requiring high efficiency, compact integration, and robust performance. Key use cases include auxiliary power supplies for:
- Major home appliances (e.g., washing machines, refrigerators, air conditioners, and heatings),
- Telecom PSU and AI/data center servers
- Industrial SMPS
Qualified for industrial applications according to the relevant tests of JEDEC47/20/22
- Planned certification according to IEC 60747-17 (VDE 0884-17)
- Planned certification according to UL 1577
- Planned EN and CQC certification for IEC 62368-1 (safety for audio/video/IT equipment) and GB4943.1-2022
- Planned certification according to IEC 60355-1 (safety for home appliance equipment)
- Planned certification according to IEC 61010-1 (lab equipment)
Primary side protection features:
- AC line OVP is sensed via VINP pin
- VCCP OVP and UVP
- VCCP short to GNDP protection
- Primary peak current limitation OCP1 and OCP2
- Primary controller over temperature protection
- Brown-in and brown-out protection via HV pin
- Output over/under voltage protection via ZCDP pin
- ZCDP pin short to GNDP protection
- Primary close loop timeout protection
Secondary side protection features:
- VCCS OVP and UVP
- Secondary side overload/open loop protection