SAK-XC2766X-96F66L AC
概要
Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Universal Serial Interfaces (USICs)), as well as a MultiCAN unit with up to 2 CAN nodes, the microcontroller is the perfect fit for value driven PowerTrain applications. External component integration such as an embedded voltage regulator, EEPROM emulation with additional flash modules and various on chip oscillators additionally optimizes total system costs.
特長
- Package: PG-LQFP-100
- CAN Nodes: 2
- Program Memory: 768.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: USIC
推奨アプリケーション例
- Automotive PowerTrain
- Motorcycle motor controllers
サポート