XMC™-SC Wireless Power Controllers
XMC™-SC Wireless Power Controllers based on the ARM® Cortex®-M0 core, provide a powerful and cost-effective platform for high performance, smart and secure wireless charging applications
Description:
The XMC™ wireless power controller helps the next-generation wireless charging systems meet strict safety, environmental and regulatory requirements, while still enabling industry-leading charging performance and efficiency. This controller works seamlessly with Infineon's power devices in a scalable architecture to provide a complete charging solution for everything from a fast charge smartphone, to a 20 W robot, to a 60 W drone and beyond, to 80 W power tool applications.
Key features:
- Supports Inductive and resonant charging methods
- Power levels up to 80 W
- Single and multi-coil transmitters
- Pseudo random number generator
- Variable and fixed frequency transmitter types
- Single and multi-coil transmitters
- Multiple industry standard and custom charging profiles using the same
- hardware architecture Space saving VQFN-40 package
- Half and full-bridge support
- Buck and boost topologies
- Supply voltage range: 1.8-5.5 V
- Temperature range: -40 °C - 105 °C
Benefits:
- Full power 15 W without exotic thermal management
- Supports custom charging profiles and industry standards on the same hardware
- Supports custom coils, and greater than three coils
- Foreign Object Detection (FOD) with improved accuracy quality-factor monitoring
- Achieves charging rates equivalent to wired charging
- Foreign object detection capability can be extended beyond existing standards to improve detection
Choose Infineon to address your wireless charging requirements - We enable your consumer solution
Having a reliable partner by your side is the key to maximize the performance and consumer appeal of your wireless charging designs. At Infineon, we help you master every design challenge with our broad selection of semiconductors and reference designs.
- Providing powerful and cost-effective solutions for high performance, smart, and secure wireless charging solutions supported by Infineon’s unique wireless power controllers
- Addressing both inductive and resonant standards
- Providing solutions for applications beyond smartphones
- Meeting charging requirements by ensuring better user experience for consumers
- Offering innovative and unique reference designs for better transmitter and receiver performance
End markets for wireless battery charging
Power control solution
Wireless charging standards
For more details on the wireless technology please click here to go to the wireless charging applications