SAK-XC2267-96F80L AC
概要
The XC2267 is a new derivative of the new XC2200 microcontroller family.
特長
- Package: PG-LQFP-100
- CAN Nodes: 5
- Program Memory: 768.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x SPI, LIN, UART, IIC, IIS
推奨アプリケーション例
- Automotive Body Applications
サポート