16Mb 2.5V - 3.0V Burst Mode
High performance memories for reliable Instant-on systems
Automotive grade burst-mode Flash
The Infineon CD and CL NOR Flash memory families are automotive-qualified burst-mode Flash with a burst frequency of up to 75 MHz. The CD and CL families are optimized to withstand harsh under-the-hood automotive environments while maintaining high reliability and high performance.
Simultaneous read/write
The CD and CL NOR Flash memory families are capable of performing simultaneous read and write operations with zero latency on two separate banks.
The CD and CL families offer a wide x32 data bus, with densities of 16 MB and 32 MB, and extended temperature range
Infineon works with chipset partners to qualify Infineon memories with partner SoCs. Chipset partners get early access to Infineon products and dedicated support to qualify our memories on their boards. These efforts result in pairing charts that map our Infineon memory products with chipset partner product portfolios. The table below contains links to the pairing charts. Select a memory from these pairing charts to shorten your design cycle.
Chipset pairing charts:
- Map Infineon memory products with our chipset partner portfolios
- Indicate for each SoC, the supported memory interfaces
- Highlight both recommended memories and qualified memories
- Indicate (when applicable) which software version has been qualified
Infineon IC qualification with an SoC is performed by our SoC partner via a reference design, evaluation board, bring-up board, demonstration board, validation board, or turnkey reference design.
Guidelines for how to use chipset pairing charts:
- Use them to select the best Infineon solution(s) for your chipset of choice
- Use them to fine-tune the selection of Infineon solutions (compliant memory interface, voltage, memory density, etc.)
Do you have a question about pairing Infineon memory with a particular chipset, whether or not referenced on our site? Do you have a more generic question about Infineon memory support with a given chipset partner? Please Get in Touch with us!
| Company |
x4 Serial NOR Flash |
x8 Serial NOR Flash |
Parallel NOR Flash |
Synchronous SRAM |
Summary Guide |
|
Ambarella Inc. |
|
|
|||
|
Aspeed Technology |
|
|
|
||
|
Faraday Technology Corp. |
|
|
|||
|
HiSilicon |
|
|
|
||
|
Infineon (MCU and SoC) |
|
|
|||
|
Intel (FPGA) |
|
||||
|
Maxlinear |
|
|
|||
|
Marvell Technology Group |
|
|
|
||
|
Maxim Integrated, Inc. |
|
|
|
||
|
MediaTek, Inc. |
|
|
|
||
|
Mobileye |
|
||||
|
Novatek |
|
|
|
||
|
NVIDIA Corp. |
|
||||
|
NXP Semiconductors |
|
||||
|
Qualcomm Inc. |
|
|
|||
|
Realtek Semiconductor Corp. |
|
|
|
||
|
Renesas Electronics Corp. |
|
||||
|
SemiDrive |
|
|
|
|
download |
|
STMicroelectronics |
|
||||
|
SunPlus |
|
|
|
||
|
Telechips |
|
|
|
||
|
Texas Instruments Inc. |
|
download | |||
|
Toshiba Corporation |
|
|
|||
|
Xilinx, Inc. |
download |
| Company |
Parallel NOR |
SPI NOR |
HyperFlash |
Semper |
Semper |
Semper |
|||
| S29GL-S |
S29GL-T |
S25FL-S |
S25FS-S |
S25FL-L |
S26KL-S |
S25HL-T |
S28HL-T |
S26HL-T |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
|
|
|
|
Y |
Y |
Y |
|
|
|
|
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
|
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
| Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|























